DLP3030-Q1 Combiner HUD Table Top Demonstrator
DLP3030CHUDQ1EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DLP3030CHUDQ1EVM evaluation module is a wide field-of-view combiner head-up display (C-HUD) table top demonstrator. This demonstrator enables automakers and Tier-1 suppliers to demonstrate state of the art wide field-of-view DLP technology. The C-HUD is based on the DLP3030-Q1 PGU and DLP3030-Q1 Electronics EVM.

Features
  • 12 x 3.5° FOV with 70 pixels / degree resolution
  • 2.5m virtual image distance
  • 130mm x 60mm eye-box
  • 125% NTSC color gamut
  • > 5000:1 dimming range
  • > 34k cd/m2 max brightness (eye box)
  • 1000:1 contrast ratio (FoFo)

What's Included

  • DLP3030-Q1 PGU and electronics EVM
  • DLP3030-Q1 C-HUD table top demonstrator
  • HDMI cables

Order Now
Part Number Buy from Texas Instruments or Third Party Status

DLP3030CHUDQ1EVM:
DLP3030-Q1 Combiner HUD Table Top Demonstrator

$25000.00(USD)



ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 9263 07 Nov 2017
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software development (1)


TI Devices (2)

Part Number Name Product Family
DLP3030-Q1  DLP® Automotive 0.3" Digital Micromirror Device (DMD)  DLP products 
DLPC120-Q1  DLP® Automotive DMD Controller for DLP3030-Q1 Chipset  DLP products 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles