DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
DLP3030PGUQ1EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DLP3030PGUQ1EVM evaluation module (EVM) is an automotive picture generation unit (PGU) designed to support high performance wide field-of-view augmented reality head-up displays (HUD).   The DLP3030PGUQ1EVM speeds up development and reduces time to market by providing a high performance turnkey PGU solution complete with diffuser, optics and LED light sources. The PGU can be used to support HUD development as well as attached to existing HUD designs for DLP technology performance evaluation. The PGU is based on the DLP3030-Q1 chipset and DLP3030-Q1 electronics EVM.

Features
  • WVGA (864 x 480) resolution
  • Up to 70 lumens light output
  • Q8WP RGB LEDs
  • 125% NTSC color gamut
  • 5000:1 dimming range
  • 1000:1 contrast ratio (FoFo)
  • HDMI interface for video feed

What's Included

  • DLP3030-Q1 Electronics EVM
  • DLP3030-Q1 PGU with high performance diffuser screen
  • HDMI Cables

Order Now
Part Number Buy from Texas Instruments or Third Party Status

DLP3030PGUQ1EVM:
DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module

$6500.00(USD)



ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 6920 07 Nov 2017
White papers (1)
Title Type Size (KB) Date
PDF 3253 12 Mar 2019
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software development (1)


TI Devices (2)

Part Number Name Product Family
DLP3030-Q1  DLP® Automotive 0.3" Digital Micromirror Device (DMD)  DLP products 
DLPC120-Q1  DLP® Automotive DMD Controller for DLP3030-Q1 Chipset  DLP products 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles