DLP Discovery 4100 Development Kit Status: ACTIVE

DLPD4X00KIT

Description/Features

Technical Documents

Support & Community

Order Now



Description

The DLP® Discovery™ 4100 is a high performance and highly flexible development kit for incorporating DLP technology into a wide variety of light steering applications. This high performance includes exceptionally fast pattern rates for light exposure and image capture that enable competitive cycle times in industrial markets.

At the heart of DLP technology is the Digital Micro-mirror Device (DMD). The Discovery 4100 supports two DMDs, DLP7000 and DLP9500, well suited for solutions requiring high resolution, optical throughput and brightness. Furthermore, the included DMD controller, DLPC410, offers designers maximum flexibility to format and sequence light patterns due its compatibility with various user-selected processors or FPGAs.

The DLP Discovery 4100 also offers designers more advanced control of the micro-mirrors through random row addressing in addition to full frame input. This added flexibility enables diverse architectures for industrial, medical, security, telecom, and instrumentation applications.

Purchase DLP Discovery 4100 kits today from an authorized Design House.

Features

The DLP® Discovery™ 4100 features include:

Key Features 0.7 XGA
Chipset
0.95 1080p
Chipset
Micromirror Array Size 1024 x 768 1920 x 1080
Display resolution XGA 1080p
Micromirror Array diagonal (inch) 0.7 0.95
Micromirror Pixel Pitch (µm) 13.6 10.8
Maximum Binary pattern/second 32,552 23,148
8-bit grayscale (using lamp)
pattern/second
   
Data Rate (GB/s) 25.6 48
Micromirror tilt angle (degrees) +/-12
Clock rate (MHz) up to 400
Fill Factor >91%

DMD Options

  • DLP9500 - 0.95" 1080p 2xLVDS Type-A DMD
  • DLP7000 - 0.7" XGA 2xLVDS Type-A DMD

DLPA200 - DMD Micromirror Driver

  • Generates reset control of 16 banks of DMD mirrors

DLPC410 - DLP Discovery 4100 DMD Controller

  • Provides high speed 2xLVDS data and control interface
  • Drives mirror reset and timing information to the DLPA200
  • Supports random row addressing

DLPR410 - DLP Discovery 4100 Configuration PROM

  • Supports data transfer up to 33 Mbps
  • Used to configure the DLPC410

This flexible kit allows users the freedom to develop almost any light processing application by driving the DLP Chip using a variety of different communication interfaces, such as:

  • USB 2.0
  • Avent EXP
  • 64-bit DDR2 SODIMM DRAM
  • Many multipurpose I/O

Kit dimensions

  • Controller board: 190 mm (7.5 inches) x 98.5 mm (3.9 inches)
  • DLP chipset remote board: - 101.6 mm (4 inches) x 82.6 mm (3.75 inches)

What's Included

TI Devices
Number   Name Product Family
DLP7000   0.7 XGA DMD DLP® Technology
DLP9500   0.95 1080p DMD DLP® Technology
DLPA200   DMD Micromirror Driver DLP® Technology
DLPC410   Discovery 4100 DMD Controller DLP® Technology
DLPR410   Discovery 4100 Configuration PROM DLP® Technology


Video


Order Now
Part Number Buy from Texas Instruments Status

DLPD4X00KIT:
DLP Discovery 4100 Development Kit


ACTIVE
Technical Documents
Application Notes (3)
Title Abstract Type Size (KB) Date Views
PDF 602 02 Dec 2012 2,726
PDF 529 20 Jul 2010 3,386
PDF 676 14 Dec 2009 2,858

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
DLP Pico Projector Development Kit  DLP1PICOKIT  Development Kits 
DLP® LightCommander™  DLPLIGHTCOMMANDER  Development Kits 

TI Devices (5)

Part Number Name Product Family
DLP7000  0.7 XGA 2xLVDS Type-A DMD  DLP® Technology 
DLP9500  0.95 1080p 2xLVDS Type-A DMD  DLP® Technology 
DLPA200  DMD Micromirror Driver  DLP® Technology 
DLPC410  DLP Discovery 4100 DMD Controller  DLP® Technology 
DLPR410  DLP Discovery 4100 Configuration PROM  DLP® Technology 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for DLPD4X00KIT:

View All Tags

Other Support