DLP® LightCrafter Display 3010 EVM


Description & Features

Technical Documents

Support & Training

Order Now

Key Document
Download - PDF Icon


DLP® LightCrafter Display 3010 is an easy-to-use, plug-and-play evaluation platform for a wide array of display applications in consumer, signage, wearables, industrial and medical markets. EVM features the DLP3010 chipset comprising of DLP3010 (.3 720p) HD DMD, DLPC3435 display controller and DLPA2005 PMIC/LED driver. This EVM comes equipped with a production ready optical engine and offers a compelling combination of resolution (HD), brightness and programmability in a small-form factor.

Two Versions of the DLPDLCR3010 Evaluation Module are available:

DLPDLCLR3010EVM: 150 Lumens and DLPC3438 Controller, and DLPA2005 PMIC/LED driver

DLPDLCLR3010EVM-G2:  220 Lumens, DLPC3433 Controller, and DLPA3000 PMIC/LED driver using passive cooling architecture

  • Evaluate the display and configurations of the high performing DLP3010 chipset
  • Up to 720p HD resolution (1280x720) with 150L RGB LED light engine (chipset capable of higher brightness)
  • Plug and play with standard HDMI interface and easy to use USB-based PC GUI tool
  • Compact size

What's Included

  • EVM (assembled with mechanics and eProtech optical engine)
  • 1 HDMI cable
  • 1 USB cable for communication with USB-based PC GUI tool
  • Not included: External 5V, 3.0A power supply. Click here to order power supply.

Buy DLP3010 optical engine online

Order a production-ready optical module that includes a DMD, illumination, optics and associated mechanics online from a worldwide supplier.

Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Order Options Status Current Version   Version Date  

DLP LightCrafter 3010 Firmware


Not Available ACTIVE v7.0.0  26 Feb 2018 

DLP® LightCrafter Display 3010 EVM


Pricing may vary.


MSP430 HDMI sample code


Not Available ACTIVE v1.0  29 Jul 2014 

EVM GUI Installer for 2010, 3010, 3010-G2, 4710 and 4710-G2 EVMs


Not Available ACTIVE v7.0  18 Jan 2018 
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (3)
Title Abstract Type Size (KB) Date Views
PDF 503 03 Aug 2017 1,915
PDF 981 31 Jan 2017 3,652
PDF 249 19 Aug 2016 256
User guides (3)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 569 02 Mar 2018 750
PDF 904 08 Dec 2017 5,517
PDF 7696 07 Sep 2015 1,182
White papers (3)
Title Abstract Type Size (KB) Date Views
PDF 561 04 Aug 2017 1,207
PDF 1851 04 Aug 2017 9,525
PDF 1259 15 Jun 2015 1,399

Reference Designs (1)

Name Part Number Tool Type
Portable, Low Power HD Projection Display using DLP® Technology  TIDA-00384  TI Designs

TI Devices (4)

Part Number Name Product Family
DLP3010  DLP® 0.3 720p DMD  Display & Projection 
DLPA2005  PMIC/LED Driver (High Current) for DLP2010 DMD and DLP2010NIR DMD  Advanced Light Control 
DLPC3433  DLP® Display Controller for DLP3010 (0.3 720p) DMD  Display & Projection 
DLPC3438  DLP® Display Controller for DLP3010 (0.3 720p) DMD  Display & Projection 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.