DLP® LightCrafter™ 6500 Evaluation Module
DLPLCR6500EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The DLP® LightCrafter™ 6500 is a high performance, yet flexible evaluation module for incorporating DLP technology into a wide variety light steering applications. This EVM is an easy path for those developing solutions requiring high resolution, optical throughput and brightness at a competitive price point.

At the heart of DLP LightCrafter 6500 is a DLP chipset comprising of:

The DLP6500FYE offers true HD resolution, 1920 x 1080, or over 2 million programmable micromirrors.

The DLPC900 enables impressive pattern rates up to 9,523Hz.  These high rates enable real time 3D machine vision measurements, faster 3D printing builds, and more accurate digital light exposures with competitive cycle times in industrial markets. DLPC900 also offers designers maximum flexibility to format and sequence light patterns, which can easily be controlled via the graphical user interface.

The DLP LightCrafter 6500 allows for a configurable input/output trigger for convenient synchronization with cameras, sensors, or other peripheral devices.  The added flexibility enables diverse architectures for industrial, medical, security, telecom, and instrumentation applications.

Power supply sold separately: Digi-Key part number DPS53.

Features
  • Display images or video up to 1080p resolution (1920x1080 array)
  • High speed patterns using the DLPC900
    • Up to 9,523 Hz binary pattern rate
    • Up to 247 Hz 8-bit grayscale pattern rate
  • 2 Configurable I/O trigger for synchronizing with cameras, sensors, or other peripherals
  • USB 1.1, HDMI and I2C interfaces
  • USB-based API and host GUI
  • Flex Cable connection to remote DMD board for easier optical/mechanical interface
  • DLPC900 generates control signals to DLP6500FYE
  • Supports data transfer up to 20 Gbps
  • Provides high speed 2xLVDS data and control interface
  • DLPC900 drives mirror reset and timing information to the DLP6500
  • Main EVM controller board dimensions: 145mm (5.7 in) x125mm (4.9in)

What's Included

  • DLP6500FYE DMD
  • DLPC900 digital controller
  • DMD controller board
  • DMD remote board
  • Flex cable

Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Buy from Authorized Distributor Status

DLPLCR6500EVM:
DLP® LightCrafter™ 6500 Evaluation Module

$1999.00(USD)


Pricing may vary.



ACTIVE

DLP-ALC-LIGHTCRAFTER-SDK-WIN :
Windows SDK for the DLPC900 DMD controller



Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 7735 05 Mar 2019
Design files (1)
Title Type Size (KB) Date
ZIP 14357 28 Jan 2020
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (3)

Name Part Number Software Type
DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle  DLPC900REF-SW  Application Software & Frameworks 
DLPC900 Configuration and Support Firmware  DLPR900  Application Software & Frameworks 
DLP® Advanced Light Control SDK for LightCrafter™ series controllers  DLP-ALC-LIGHTCRAFTER-SDK  Software Development Kits (SDK) 

Reference Designs  ( 1 )

Name Part Number Tool Type
High Resolution 3D Scanner for Factory Automation using DLP® Technology  TIDA-00362  TI Designs

TI Devices (16)

Part Number Name Product Family
DLP6500FLQ  DLP® 0.65 1080p Type A DMD  Advanced light control 
DLP6500FYE  DLP® 0.65 1080p s600 DMD  Advanced light control 
DLPC900  Digital Controller for DLP6500 DMD and DLP9000 DMD  Advanced light control 
SN65220  Single Universal Serial Bus Port Transient Suppressor  Circuit protection 
SN74AHC1G125  Single Bus Buffer Gate with 3-State Output  Buffer/driver 
SN74AVC1T45  Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translation 
SN74LV21A  Dual 4-Input Positive-AND Gate  Gate 
SN74LVC1G07  Single Buffer/Driver With Open-Drain Output  Buffer/driver 
SN74LVC1G14  Single Schmitt-Trigger Inverter  Buffer/driver 
SN74LVC1G17  Single Schmitt-Trigger Buffer  Buffer/driver 
TL7712A  Single SVS For 12V Systems W/Pgmmable Time Delay  Power management 
TPD4S010  4-Channel ESD Solution for High-Speed Differential Interface  Circuit protection 
TPS54320  4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter  Step-down (buck) 
TPS54620  4.5V to 17V Input, 6A Synchronous Step-Down SWIFT™ Converter  Step-down (buck) 
TPS65145  4-CH LCD Bias w/ Fully Int. Pos. Charge Pump, 3.3V LDO Contr., 0.96A Min. Boost Ilim & Fault Detect  Power management 
TPS766  Low Quiescent Current, 250-mA, Low Dropout Voltage Regulators  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles