DLP® LightCrafter™ 9000 Evaluation Module
DLPLCR9000EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document

Description

The DLP® LightCrafter™ 9000 is a high performance and highly flexible development kit for incorporating DLP technology into a wide variety light steering applications. This EVM is an easy path for solutions maximizing resolution, optical throughput and brightness.

At the heart of DLP LightCrafter 9000 is a DLP chipset comprising of:

  • DLP9000 - Digital Micro-mirror Device (DMD)
  • DLPC900 - DMD digital controller (requires 2 controllers)

The DLP9000 offers true HD resolution, 2560x1600, or over 4 million programmable micromirrors.  

The DLPC900 enables impressive pattern rates up to 9,523Hz.  For even higher rates, design with the DLP9000X DMD and DLPC910 Digital Controller for up to 15kHz pattern rates or greater than 60 Gbps maximum throughput.  These high rates enable real time 3D machine vision measurements, faster 3D printing for additive manufacturing, and more accurate digital light exposures with competitive cycle times in industrial markets. DLPC900 also offers designers maximum flexibility to format and sequence light patterns, which can easily be controlled via the graphical user interface.  

The DLP LightCrafter 9000 allows for a configurable input/output trigger for convenient synchronization with cameras, sensors, or other peripheral devices.  The added flexibility enables diverse architectures for industrial, medical, metrology, security, telecom, and instrumentation applications.

The DLP LightCrafter 9000 only operates with the DLP9000 DMD. To prototype with the high speed DLP9000X DMD, refer to the DLP subsystem reference design.

Power supply sold separately: Digi-Key part number DPS53.

Features

DLP9000

  • Development- LightCrafter 9000 EVM
  • Maximum Bandwidth- >40 Gbps
  • Maximum Binary Pattern Rate- 9.5 kHZ
  • DLP Digital Controller-DLPC900
  • DLP PROM-DLPR900
  • Wavelength Range- 400-700 nm
  • Micromirror Array Size- 2560 x 1600
  • Display Resolution- WQXGA
  • Micromirror Array Diagonal- 0.9 inches
  • Micromirror Pixel Pitch- 7.6 µm

DLP9000X

    • Development- TI Design
    • Maximum Bandwidth- >60 Gbps
    • Maximum Binary Pattern Rate- 15 kHZ
    • DLP Digital Controller-DLPC900
    • DLP PROM-DLPC910
    • Wavelength Range- 400-700 nm
    • Micromirror Array Size- 2560 x 1600
    • Display Resolution- WQXGA
    • Micromirror Array Diagonal- 0.9 inches
    • Micromirror Pixel Pitch- 7.6 µm

  • Display images or video up to WQXGA resolution (2560x1600 array)
  • High speed patterns using the native DLPC900
    • Up to 9,523 Hz binary pattern rate
    • Up to 247 Hz 8-bit grayscale pattern rate
  • 2 Configurable I/O trigger for synchronizing with cameras, sensors, etc
  • USB 1.1, HDMI and I2C  interfaces
  • USB-based API and host GUI
  • Flex Cable connections to remote DMD board for easy optical/mechanical interface
  • DLPC900 generates control signals to DLP9000
  • Supports data transfer up to 40 Gbps
  • Provides high speed 2xLVDS data and control interface
  • DLPC900 drives mirror reset and timing information to the DLP9000
  • Main EVM controller board dimensions: 175mm (6.9 in) x125mm (4.9in)

What's Included

  • DLP9000 DMD
  • (2) DLPC900 digital controller
  • DMD controller board
  • DMD remote board
  • Flex cables

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DLPLCR9000EVM:
DLP® LightCrafter™ 9000 Evaluation Module

$5749.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 7735 05 Mar 2019
Design files (1)
Title Type Size (KB) Date
ZIP 18982 05 Aug 2019
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Software development (3)

Name Part Number Software Type
DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle  DLPC900REF-SW  Firmware 
DLPC900 Configuration and Support Firmware  DLPR900  Firmware 
DLP® Advanced Light Control SDK for LightCrafter™ series controllers  DLP-ALC-LIGHTCRAFTER-SDK  Software development kits (SDK) 

TI Devices (19)

Part Number Name Product Family
CDCLVC1103  Low Jitter, 1:3 LVCMOS Fan-out Clock Buffer  Clocks & timing 
DLP9000  DLP® 0.90 WQXGA Type A DMD  Advanced light-control chipsets 
DLPC900  Digital Controller for DLP6500 DMD and DLP9000 DMD  Advanced light-control chipsets 
SN65220  Single uni-Versal serial bus port transient suppressor  Circuit protection ICs 
SN74AHC1G125  Single Bus Buffer Gate with 3-State Output  Buffer/driver 
SN74AVC1T45  Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translators 
SN74CB3Q3306A  3.3-V, 1:1 (SPST), 2-channel FET bus switch (active low)  Switches & multiplexers 
SN74LV21A  Dual 4-Input Positive-AND Gate  Gate 
SN74LVC1G07  Single Buffer/Driver With Open-Drain Output  Buffer/driver 
SN74LVC1G14  Single Schmitt-Trigger Inverter  Buffer/driver 
SN74LVC1G17  Single Schmitt-Trigger Buffer  Buffer/driver 
TL7712A  Single-supply supervisor for 12-V systems with programmable delay time  Power management 
TLV1171  1-A, low-dropout voltage regulator (tab GND)  Power management 
TPD4S010  4-channel ESD solution for high-speed Differential interface  Circuit protection ICs 
TPS54320  4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter  Step-down (buck) regulators 
TPS54620  4.5V to 17V Input, 6A Synchronous Step-Down SWIFT™ Converter  Step-down (buck) regulators 
TPS62170  3–17V 0.5A Step-Down Converter with DCS-Control in 2x2 QFN package  Step-down (buck) regulators 
TPS65145  4-CH LCD Bias w/ Fully Int. Pos. Charge Pump, 3.3V LDO Contr., 0.96A Min. Boost Ilim & Fault Detect  Power management 
TPS766  250-mA, 10-V, low-IQ, low-dropout voltage regulator with power good & enable  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles