DRV201 Evaluation Module DRV201EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The DRV201 evaluation module (EVM) demonstrates the capabilities and performance of the DRV201 integrated circuit from Texas Instruments. The DRV201 is 100mA Voice Coil Motor Driver with advanced ringing compensation supporting fast autofocus algorithms in cell phone and digital still cameras.

Features
  • 2.5 to 4.8V supply voltage range
  • Up to 100mA output current
  • 10 bit DAC and integrated sense resistor for precise VCM current control
  • Advanced ringing compensation (50 to 152Hz)
  • Supports either Linear or PWM current regulation (500kHz, 1MHz, 2MHz or 4Mhz)
  • Low power Shutdown (0.1uA) and Standby (120uA) modes
  • Robust on-chip protection (Open and short-circuit detection/protection, thermal protection, and UVLO)
  • Tiny 6 ball WCSP package (0.766 x 1.45 x 0.15mm)
What's Included

  • DRV201 Evaluation Module
  • USB to I2C Adapter
  • Software GUI

Order Now
Part Number Buy from Texas Instruments or Third Party Status

DRV201EVM:
DRV201 Evaluation Module

$75.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 461 02 Mar 2012
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (1)

Part Number Name Product Family
DRV201  100mA Voice Coil Motor Lens Driver with Ringing Compensation for Camera Autofocus  Motor drivers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles