DRV632EVM

DRV632EVM Evaluation Module

DRV632EVM

Order now

Overview

The DRV632EVM customer evaluation module (EVM) demonstrates the capabilities and operation of the DRV632 integrated circuit from Texas Instruments.

The DRV632 is a 2Vrms, stereo line driver aimed at replacing line driver circuits created with an op amp and passives. These solutions have poor click and pop performance and large board area. The DirectPathTM technology removes the requirement for DC blocking cap providing much better bass response to consumer electronic devices connected to the line driver output.

Designed using TI's patented DirectPath™ technology, the DRV632 is able to drive 2Vrms into 600Ω with a 3.3-V supply voltage. The device has differential inputs and uses external gain-setting resistors that support four gain settings with external resistors. The line outputs that have +/-8 kV IEC electrostatic discharge (ESD) protection. The DRV632 also has built-in Active Mute and PowerSense Under Voltage Protection (UVP) for pop-free power cycling.

The DRV632 is available in a 14-pin TSSOP package.

This EVM is configured two RCA phono input connectors for analog input and with the output signals available on two RCA phono connectors. The power supply is connected via a two-pin, 2,54-mm header. This evaluation board is designed for testing applications such as set-top boxes, LCD/PDP TVs, Blu-ray Disc and DVD players, home theater-in-a-box (HTIB) systems, or soundcards.

Features
  • Two-channel evaluation module (double-sided, plated-through PCB layout)
  • 2-VRMS line output
  • Single-ended or balanced analog input
  • No output capacitor required
  • Mute button
Audio line drivers
DRV632 2-VRMS DirectPath™ line driver with adjustable gain
Download View video with transcript Video

Order & start development

Evaluation board

DRV632EVM — DRV632EVM Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Data sheet DRV632 DirectPath™, 2-VRMS Audio Line Driver With Adjustable Gain datasheet (Rev. C) PDF | HTML 15 Aug 2019
Certificate DRV632EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide DRV632EVM Evaluation Module 04 Jan 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos