Three Phase BLDC & PMSM Motor Kit with DRV8302 and Piccolo MCU
DRV8302-HC-C2-KIT
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

DRV8302-HC-C2-KIT is a DIMM100 controlCARD based motherboard evaluation module.  The DRV8302-HC-C2-KIT is a motor control evaluation kit for spinning three phase brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM) – motors with examples of both sensorless Field Oriented (FOC) and TI’s InstaSPIN-BLDC sensorless BLDC solution. The DRV8302-HC-C2-KIT is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market.

To view all available motor control tools, visit the C2000 Tools and Software page

Features

Hardware Features

  • Three phase inverter baseboard with interface to accept DIMM100 controlCARDs
  • DRV8302 three phase inverter integrated power module (with integrated 1.5A buck converter) base board supporting up to 60V and 60A continuous
    • DRV8302 includes a GPIO interface for set-up and communication to the MCU
  • Includes the following controlCARDs
    • TMDSCNCD28035MISO pre-flashed with InstaSPIN-BLDC to spin motors using included GUI
  • Hardware Files are in controlSUITE at development_kits\DRV830x-HC-C2-KIT_v105

 

Software Features

  • Free download of Code Composer Studio IDE
  • Free download of controlSUITE for additional device drivers
    • Includes full software source for all motor and control types, example projects, and hardware design files
    • InstaSPIN-BLDC GUI and Library

 

Get Started

  • Install controlSUITE
  • Launch controlSUITE and navigate the left-hand menu to Development Tools > Motor > Three Phase BLDC and PMSM Motor Kit with DRV830x and Piccolo MCU > Documentation > GUI Quick Start Guide and follow the instructions in the guide.

What's Included

  • DRV8302 three phase inverter baseboard
  • Piccolo TMDSCNCD28035MISO controlCARD
  • USB Cable
  • USB Stick with GUI, CCStudio IDE, Quick Start Guide, and controlSUITE software


Take your C2000 design to the next level

Access the vast collection of hardware, software libraries, and application specific tools with C2000 MCUs to further the learning and development of your own custom solutions.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DRV8302-HC-C2-KIT:
Three Phase BLDC & PMSM Motor Kit with DRV8301 and Piccolo MCU

$349.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Application notes (1)
Title Type Size (KB) Date
PDF 1434 15 Nov 2011
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (7)

Part Number Name Product Family
DRV8302  3-Phase Brushless Motor Pre-Driver with Dual Current Sense Amps and Buck Converter (PWM Ctrl)  Motor drivers 
TMS320F28030  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28031  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28032  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28033  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, CLA  Microcontrollers (MCU) 
TMS320F28034  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash  Microcontrollers (MCU) 
TMS320F28035  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles