Three Phase BLDC Motor Kit with DRV8312 and InstaSPIN-Enabled Piccolo TMS320F28069M MCU
DRV8312-69M-KIT
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

DRV8312-69M-KIT is a DIMM100 controlCARD based motherboard evaluation module.  The DRV8312-69M-KIT is an InstaSPIN-FOC and InstaSPIN-MOTION technology-based motor control evaluation kit for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - or permanent magnet synchronous (PMSM) - motors. Utilizing Texas Instruments’ InstaSPIN technology, the DRV8312-69M-KIT allows developers to quickly identify, automatically tune, and control a three phase motor, providing an “instantly” stable and functional motor control system. Together with InstaSPIN technology, the DRV8312-69M-KIT provides a high-performance, power-efficient, cost-effective sensorless and encoder sensors field-oriented control (FOC) platform that speeds development for quicker time to market. Applications include sub-50-V and 3.5-A synchronous motors for driving pumps, gates, lifts, fans, as well as industrial and consumer robotics and automation.

To view all available motor control tools, visit the C2000 Tools and Software page

Features

Hardware Features

  • Three phase inverter baseboard with interface to accept DIMM100 controlCARDs
  • DRV8312 three phase inverter integrated power module base board supporting up to 50V and 3.5A continuous
  • Includes the following controlCARDs
  • DRV8312 baseboard also works with MotorWare-supported
  • Hardware Files are in controlSUITE at development_kits\DRV8312-C2-KIT_v128

Software Features

  • InstaSPIN-FOC technology brings powerful sensorless field oriented motor control technology to all skill levels of designers. InstaSPIN-FOC auto-identifies, auto-tunes, and fully controls 3-phase motors in minutes
  • InstaSPIN-MOTION builds on InstaSPIN-FOC technology to provide robust movement control, allowing you to accelerate, position, and plan your movement
  • Free download of Code Composer Studio IDE
  • Free download of MotorWare for InstaSPIN evaluation and development
  • Free download of controlSUITE for additional device drivers
  • Free demonstration GUI of InstaSPIN capabilities
  • Free evaluation GUI to instrument any MotorWare project

 

Get Started

  • Launch MotorWare.exe and navigate the left-hand menu to Resources > Inverters > DRV8312 EVM, and follow the instructions in the “Kit Readme First” guide and the “HW Guide.”
  • Use included motor or your own

What's Included

  • DRV8312 three phase inverter baseboard
  • Piccolo TMDSCNCD28069MISO controlCARD
  • 1 BLDC/BLAC NEMA17 55W Motor
  • 24 V power supply
  • USB Cable
  • Latest USB stick contents

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DRV8312-69M-KIT:
Three Phase BLDC Motor Kit with DRV8312 and InstaSPIN-Enabled Piccolo TMS320F28069M MCU

$349.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Datasheet (1)
Title Type Size (KB) Date
PDF 3237 19 Mar 2020
Application notes (1)
Title Type Size (KB) Date
PDF 669 17 Apr 2018
User guides (3)
Title Type Size (KB) Date
PDF 39640 27 Jun 2019
PDF 1765 26 Mar 2014
PDF 475 14 Jan 2014
White papers (1)
Title Type Size (KB) Date
PDF 841 05 Nov 2018
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 216 17 Oct 2012

Software development (3)

Name Part Number Software Type
Motor Kit Application Software for TMDSCNCD28069MISO controlCARDs  MOTORKITSCNCD69MISO  Application software & frameworks 
MotorWare™ Software  MOTORWARE  Application software & frameworks 
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Drivers & libraries 

Hardware development (8)

Name Part Number Tool Type
controlCARD with Piccolo TMS320F28069MPZT, InstaSPIN-FOC and InstaSPIN-MOTION enabled  TMDSCNCD28069MISO  Daughter cards 
C2000 Piccolo MCU F28027F LaunchPad™ development kit  LAUNCHXL-F28027F  Evaluation boards 
C2000 Piccolo MCU F28069M LaunchPad™ development kit  LAUNCHXL-F28069M  Evaluation boards 
DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module  BOOSTXL-DRV8305EVM  Evaluation boards 
High Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU  TMDSHVMTRINSPIN  Evaluation boards 
Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs  BOOSTXL-DRV8301  Evaluation boards 
Three Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU  DRV8301-69M-KIT  Evaluation boards 
GUI Composer Runtime Installation and Webapp for MotorWare Universal GUI  INSTASPINUNIVERSALGUI  GUIs for evaluation modules (EVM) 

TI Devices (11)

Part Number Name Product Family
TMS320F28026F  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28027F  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28052F  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC, PGAs  Microcontrollers (MCU) 
TMS320F28052M  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-MOTION, PGAs  Microcontrollers (MCU) 
TMS320F28054F  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, InstaSPIN-FOC, PGAs  Microcontrollers (MCU) 
TMS320F28054M  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, InstaSPIN-MOTION, PGAs  Microcontrollers (MCU) 
TMS320F28062F  C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28068F  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28068M  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-MOTION  Microcontrollers (MCU) 
TMS320F28069F  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28069M  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB Flash, InstaSPIN-MOTION  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles