Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU Status: ACTIVE

DRV8312-C2-KIT

Description/Features

Technical Documents

Support & Community

Order Now



Description

The DRV8312-C2-KIT is a motor control evaluation kit for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM) - motors. The DRV8312-C2-KIT is a high-performance, power-efficient, cost-effective sensorless field-oriented control (FOC) and sensored/sensorless trapezoidal commutation platform that speeds development for quicker time to market. Applications include sub-50-V and 7-A brushless motors for driving medical pumps, gates, lifts and small pumps, as well as industrial and consumer robotics and automation.

Features
DRV8312 three phase inverter integrated power module base board supporting up to 50V and 6.5A with controlCARD interface -C2000 Piccolo F28035 controlCARD (pre-flashed with code to spin all motors using GUI)- GUI- Isolated XDS100 Emulation, UART, SPI, CAN Connectivity- 1 BLDC/BLAC NEMA17 55W Motor- 24 V power supply- USB Cable- USB Stick with Quick Start GUI, Documentation, and CCStudio v4.x Integrated Development Environment - All software, hardware documents (schematics, gerbers, BOM) and updates are freely available through the C2000 development desktop tool: controlSUITE
What's Included
  • 1 NEMA17 BLDC/PMSM 55W Motor
  • 24V wall power supply (with adapters)
  • DRV8312 baseboard with controlCARD slot
  • Piccolo Isolated F28035 controlCARD
  • USB Cable
  • o USB Stick with GUI, CCStudie IDE, Quick Start Guide, and link to controlSUITE for all documentation

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

DRV8312-C2-KIT:
Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU

$299.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 1434 15 Nov 2011 6,961
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 916 06 Dec 2011 1,666
PDF 21 05 Feb 2011 8,671
Solution Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 4037 26 Oct 2012 24,532
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 1062 25 Jan 2012 528

Software (1)

Name Part Number Software Type
controlSUITE  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules (3)

Name Part Number Tool Type
DRV8412 Integrated Motor Driver for Brushed and Stepper Motors with Piccolo F28035 controlCARD  DRV8412-C2-KIT  Evaluation Modules & Boards 
F28035 Piccolo Experimenter's Kit  TMDSDOCK28035  Evaluation Modules & Boards 
F28035 Piccolo controlCARD  TMDSCNCD28035  Evaluation Modules & Boards 

TI Devices (22)

Part Number Name Product Family
DRV8312  6.5A Three Phase Brushless DC Motor Driver with Inrush Protection (PWM Ctrl)  Integrated Motor Driver 
TMS320F28020  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F280200  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28021  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28022  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28023  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28026  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28027  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28030  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28031  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28032  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28033  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28034  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28035  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28062  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28063  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28064  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28065  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28066  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28067  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28068  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28069  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number