DRV8703-Q1 Automotive Brushed DC Gate Driver Evaluation Module
DRV8703-Q1EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DRV8703-Q1EVM (evaluation module) serves as an evaluation kit to demonstrade TI's DRV8703-Q1 H-bridge gate driver. An MSP430G2553 is used to control the duty cycle and direction of the motor, while also monitoring the motor current reported from the DRV8703-Q1. The power stage is created using the DRV8703-Q1 automotive H-bridge gate driver and CSD18540Q5B N-Channel NexFETTM power MOSFETs. The EVM is a high-performance, protected, and cost-effective platform that reduces development overhead for a quicker time to market. A user friendly application is provided to quickly get the EVM operating with minimal external eqiupment.

Features
  • 5.9 V to 45 V Operating Voltage Range
  • 15 A continuous / 20 A peak H-bridge output current
  • Driver a single bidirectional brushed DC motor or two unidirectional brushed DC motors
  • Compact 3.5" x 2.2" form factor
  • User-friendly GUI via MSP430 and USB Interface

What's Included

  • Micro-USB Cable

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DRV8703-Q1EVM:
DRV8703-Q1EVM

$75.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1802 11 Oct 2018
Design files (1)
Title Type Size (KB) Date
ZIP 10297 20 Oct 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (2)

Part Number Name Product Family
DRV8703-Q1  Automotive Brushed DC Gate Driver  Motor drivers 
LM9036Q-Q1  Ultra-Low Quiescent Current Voltage Regulator  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles