DRV8805EVM

DRV8805 Evaluation Module

DRV8805EVM

Order now

Overview

The DRV8805 evaluation module consists of a quad low-side motor driver with built-in indexer control interface that can be used to drive a unipolar stepper motor in full-step, half-step or wave mode. With the DRV8805EVM, designers can quickly and easily evaluate the performance of DRV8805 motor driver in their specific application. This EVM comes with an on-board MSP430 microprocessor which has been pre-programmed for standalone operation. The regulated voltage for the MSP430 is provided by TPS7A4001. This EVM operates on power supply voltages from 8.2 V to 60 V.

Features
  • 1.5A Continuous Current Single Channel Output
  • 800mA Continuous Current, 4 channels ON
  • Wide Operating Voltage Range: 8.2 to 60 V
  • Low RDSON (500mΩ)
  • Includes terminal as well as kelvin connections for all DRV8805 signals.
  • Includes USB port for programming of the microprocessor.
  • EVM includes LED indicator of fault state.

  • DRV8805 Evaluation Module
  • MCU Control Software Source Code
  • Easy to Use GUI
  • USB Cable

Stepper motor drivers
DRV8805 60-V, 2.3-A, quad low-side motor driver with step/dir control

 

Linear & low-dropout (LDO) regulators
TPS7A4001 50-mA, 100-V, low-IQ, adjustable low-dropout voltage regulator with enable

 

MSP430 microcontrollers
MSP430F2617 16 MHz MCU with 92KB Flash, 8KB SRAM, 12-bit ADC, Dual 12-bit DAC, I2C/SPI/UART, HW multiplier, DMA
Download View video with transcript Video

Order & start development

Evaluation board

DRV8805EVM — DRV8805 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Support software

SLVC436 — DRV8803-04-05-06 Software

Supported products & hardware
Download

SLVC436 DRV8803-04-05-06 Software

close
Latest version
Version: 01.00.00.0C
Release date: 11 Sep 2018
download DRV8803-04-05-06 Software (zip)  — 14413 K

Checksum
Hardware development
Evaluation board
DRV8803EVM DRV8803 Evaluation Module DRV8804EVM DRV8804 Evaluation Module DRV8805EVM DRV8805 Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slvc436 or www.ti.com/lit/xx/slvc436c/slvc436c.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC436. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide DRV8803-04-05-06 EVM GUI (Rev. B) 26 Apr 2017
Certificate DRV8805EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Hardware development

EVALUATION BOARD
DRV8803EVM DRV8803 Evaluation Module DRV8804EVM DRV8804 Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos