DRV8839 Evaluation Module
DRV8839EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DRV8839EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's low-voltage motor driver DRV8839. Users can control the DRV8839 with the onboard MS430 microcontroller with pre-loaded firmware, or with an external microcontroller. The board can simply be powered up by the included Micro-USB cable or external power supply. A 5V brushed DC motor is included in the EVM for driver performance evaluation.

Features
  • 1.8A peak/1.8A continuous output current
  • Wide operating voltage: 1.8 to 11V
  • Split motor and device supplies
  • Single bidirectional or dual unidirectional motor operation options
  • Evaluate driver performance with on-board MSP430 MCU or external MCU
  • On-board speed and direction controls; Micro-USB connection for easy evaluation/power up
  • 5V brushed DC motor included

What's Included

  • DRV8839 evaluation board
  • 5V brushed DC motor
  • Micro-USB Cable

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DRV8839EVM:
DRV8839 Evaluation Module for 1.8A Low Voltage Dual Half-Bridge Driver with Individual Control Interface

$25.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 850 20 Feb 2013
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Software (1)


TI Devices (2)

Part Number Name Product Family
DRV8839  11-V, 1.8-A, H-bridge driver with independent half-bridge control  Motor drivers 
MSP430G2131  16 MHz MCU with 1KB FLASH, 128B SRAM, 10-bit ADC, SPI/I2C, Timer  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles