Evaluation Module for DRV8841
DRV8841EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The DRV8841 evaluation module consists of a 2.5A, dual-H-bridge motor driver with a PWM control interface and a small number external components that can be used to drive either two brushed DC motors, a single bipolar stepper motor, or four solenoids. The on-board MSP430 MCU + software/GUI supports signaling and control and PWM speed control. With the DRV8841EVM, designers can quickly and easily evaluate the performance of DRV8841 motor driver in their specific application.

Features
  • 2.5A Peak / 1.75A RMS Current Output per Bridge
  • Wide Operating Voltage: 8.2 to 45V
  • Low RDSON (400mR LS+HS)
  • 4 Levels of On-Chip Current Regulation / Cycle-by-Cycle Inrush Protection
  • Supports 256 and Greater Microsteps with External Voltage Reference
  • Brake and Coast Modes Supported
  • Thermal and Short Circuit Protection
  • All Critical Control and Status Signals Brought Out to Test Headers
  • Includes a MSP430F1612 MCU for Signaling and Control

What's Included

  • DRV8841 Evaluation Module
  • MCU Control Software Source Code
  • Easy to Use GUI
  • USB Cable

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DRV8841EVM:
Evaluation Module for DRV8841

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 4475 27 Apr 2017
Design files (1)
Title Type Size (KB) Date
ZIP 721 12 Sep 2018
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (1)

Part Number Name Product Family
DRV8841  2.5A Dual Brushed DC or Single Bipolar Stepper Motor Driver (PWM Ctrl)  Motor drivers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles