DRV8881P Dual H-Bridge Stepper or Dual Brushed DC Motor Driver Evaluation Module DRV8881PEVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

DRV8881P is a dual H-bridge motor driver that can drive either a stepper motor or dual brushed DC motor with a PWM control interface. Also aimed at 24V motors, this device supports slow, fast and mixed decay settings to tune the motors' performance. The DRV8881PEVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's stepper motor driver DRV8881P. Users can control the DRV8881P with the onboard MSP430 microcontroller. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market. Applications include currency handling machines, video security cameras, printers, scanners and other factory automation and robotic applications.

Features
  • DRV8881P 6.5-45V, dual H-bridge motor driver
  • MSP430 MCU onboard
  • GUI for tuning
  • Supports 1.4A RMS current output to motor per H-bridge (2.5A peak)

What's Included

  • DRV8881P Evaluation Board
  • USB Cable

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DRV8881PEVM:
DRV8881P Dual H-Bridge Stepper or Dual Brushed DC Motor Driver Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1910 02 Aug 2016
Design files (1)
Title Type Size (KB) Date
ZIP 2418 17 Jul 2015
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (2)

Part Number Name Product Family
DRV8881  2A Stepper Motor Driver with smart tuning technology (PWM or PH/EN Ctrl)  Motor drivers 
MSP430F2617  16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles