DS90CR285-86ATQEVM

DS90CR285 and DS90CR286AT-Q1 Channel Link I SerDes Evaluation Module

DS90CR285-86ATQEVM

Order now

Overview

The DS90CR285-86ATQEVM contains a Transmitter (Tx) board, a Receiver (Rx) board, and interfacing cables. This kit allows users to interface from test equipment or a graphics controller through Low Voltage Differential Signaling (LVDS) to a receiver board. The DS90CR285-86ATQEVM can be used for performance evaluation and initial system prototyping for multiple display applications.

Features
  • Operates with 20-66 MHz Parallel Clock
  • Strobes on Incoming Data (Tx Board) and Outgoing Data (Rx Board) Rising Edge
  • 30x2 LVCMOS Parallel Input (Tx Board) and Output (Rx Board) Header Connectors with 0.08" (2 mm) Pitch
  • 10x2 LVDS Serial Output (Tx Board) and Input (Rx Board) Header Connectors with 0.1" (2.54 mm) Pitch

  • 20 - PIN IDC Cable 18" (H3BBH-2018G)

FPD-Link SerDes
DS90CR286AT-Q1 3.3 V Rising Edge Data Strobe LVDS Receiver 28-Bit Chan Link 66 MHz

 

Other interfaces
DS90CR285 +3.3V Rising Edge Data Strobe LVDS 28-Bit Channel Link Transmitter - 66 MHz
Download View video with transcript Video

Order & start development

Evaluation board

DS90CR285-86ATQEVM — DS90CR285 and DS90CR286AT-Q1 Channel Link I SerDes Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DS90CR285-86ATQEVM User's Guide 22 Aug 2016
Certificate DS90CR285-86ATQEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos