Dual channel LVDS driver and receiver evaluation module
DS90LV027A-28AEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The DS90LV027A-28A is an evaluation module designed for performance and functional evaluation of the Texas Instruments DS90LV027A LVDS dual  differential driver and DS90LV028A LVDS dual differential line receiver. With this kit, users can quickly evaluate the output waveform characteristics and signal integrity supported by the DS90LV028A and DS90LV028A. Header pins allow access to the DS90LV028A and DS90LV028A inputs and outputs and also facilitate connection to lab equipment or user systems for performance evaluation.

Features
  • DS90LV027A: Converts single-ended LVCMOS to differential LVDS
  • DS90LV028A: Converts differential LVDS to single-ended LVCMOS
  • Up to 400 Mbps (200 MHz) switching rates
  • Single supply operation: 3.3 V

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DS90LV027A-28AEVM:
Dual channel LVDS driver and receiver evaluation module

$75.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1172 30 May 2019

TI Devices (6)

Part Number Name Product Family
DS90LV027A  600 Mbps LVDS Dual High Speed Differential Driver  Interface 
DS90LV027AH  High Temperature LVDS Dual Differential Driver  Interface 
DS90LV027AQ-Q1  Automotive LVDS Dual Differential Driver  Interface 
DS90LV028A  600 Mbps LVDS Dual High Speed Differential Receiver  Interface 
DS90LV028AH  High Temperature 3V LVDS Dual CMOS Differential Line Receiver  Interface 
DS90LV028AQ-Q1  Automotive LVDS Dual Differential Line Receiver  Interface 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles