Quad channel LVDS driver and receiver evaluation module DSLVDS1047-1048EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DSLVDS1047-1048EVM is an evaluation module (EVM) designed for performance and functional evaluation of the Texas Instruments DSLVDS1047 3-V LVDS Quad CMOS Differential Line Driver and DSLVDS1048 3-V LVDS CMOS Differential Line Receiver. With this kit, users can quickly evaluate the output waveform characteristics and signal integrity supported by the DSLVDS1047 and DSLVDS1048. Header pins allow access to the DSLVDS1047 and DSLVDS1048 inputs and outputs and also facilitate connection to lab equipment or user systems for performance evaluation.

Features
  • DSLVDS1047:  converts single-ended LVCMOS to differential LVDS
  • DSLVDS1048:  converts differential LVDS to single-ended LVCMOS
  • Up to 400 Mbps (200 MHz) switching rates
  • Single supply operation:  3.3 V

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DSLVDS1047-1048EVM:
Quad channel LVDS driver and receiver evaluation module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1038 23 Aug 2018

TI Devices (2)

Part Number Name Product Family
DSLVDS1047  3.3-V LVDS Quad Channel High-Speed Differential Line Driver  Interface 
DSLVDS1048  3.3-V LVDS Quad Channel High-Speed Differential Line Receiver  Interface 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles