LM3S811 Evaluation Kits Status: NRND

EK-LM3S811

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View EK_LM3S811

Stellaris evaluation kits provide a low cost, effective means of evaluating Stellaris Family microcontrollers. Evaluation kits focus on a single set of tools and a single Stellaris family member.

For kit-specific documentation and software, please refer to the individual kit links in the table below:

Features
LM3S811 Evaluation Kits (EK-LM3S811)
EKK-LM3S811 EKI-LM3S811 EKC-LM3S811 EKT-LM3S811 EKS-LM3S811
Keil Tools IAR Tools CodeSourcery Tools Code Red Technologies Tools Code Composer Studio Tools
Features an evaluation version of the Keil RealView Microcontroller Development Kit software tool. Features the IAR Embedded Workbench-KickStart edition, a 32 KB-limited evaluation version of the IAR Embedded Workbench. Features a 30-day evaluation version of CodeSourcery's SourceryG++ professional-quality GNU tool chain including optimized drivers for debug through serial wire debug. Features a 60-day evaluation version of Code Red Technologies tools. Features a board-locked, fully functional version of Code Composer Studio (CCStudio) Integrated Development Environment (IDE).
Learn More Learn More Learn More Learn More Learn More

Kit Overview

Measuring just 3.5" by 1.5", the Stellaris LM3S811 Evaluation Kit is exceptional for its compactness and versatility, spanning the design spectrum from evaluation to prototyping to application-specific design by functioning as both an evaluation platform for the Stellaris LM3S811 microcontroller and a serial in-circuit debug interface for any Stellaris microcontroller-based target board. The kit features:

  • LM3S811 Evaluation Board
  • 50 MHz Stellaris LM3S811 ARM Cortex-M3-based microcontroller
  • 96x16 pixel OLED display
  • User-programmable push button and LED
  • Convenient reset push button and power indicator LED
  • Thumbwheel potentiometer input to the on-chip ADC
  • Serial in-circuit debug interface over USB
  • Stellaris Peripheral Driver Library, which provides a convenient, no-hassle method of initializing, programming, and controlling peripherals on Stellaris microcontrollers
  • Stellaris CD packed with:
    • Evaluation version of the software tools
    • Complete documentation: datasheets, schematics, applications notes, and programming examples
    • Quickstart guide
    • Quickstart application source code
    • StellarisWare® Peripheral Driver Library and example source code
    • Port and example application using FreeRTOS.org™ small footprint real time operating system


Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 624 06 Jan 2010 1,409
Selection Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 4641 12 Apr 2013 6,688
PDF 6983 16 Aug 2011 844
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 100 09 Feb 2010 613
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for EK-LM3S811:

View All Tags