EK-LM3S9D90 Ethernet+OTG Evaluation Kits Status: NRND

EK-LM3S9D90

Description/Features

Technical Documents

Support & Community

Order Now



Description

Stellaris evaluation kits provide a low cost, effective means of evaluating Stellaris Family microcontrollers. Evaluation kits focus on a single set of tools and a single Stellaris family member.



For kit-specific documentation and software, please refer to the individual kit links in the table below:




Features
LM3S9D90 Evaluation Kits (EK-LM3S9D90)
EKK-LM3S9D90 EKI-LM3S9D90 EKC-LM3S9D90 EKT-LM3S9D90 EKS-LM3S9D90
Keil Tools IAR Tools CodeSourcery Tools Code Red Technologies Tools Code Composer Studio Tools
Features an evaluation version of the Keil RealView Microcontroller Development Kit software tool. Features the IAR Embedded Workbench-KickStart edition, a 32 KB-limited evaluation version of the IAR Embedded Workbench. Features a 30-day evaluation version of CodeSourcery's SourceryG++ professional-quality GNU tool chain including optimized drivers for debug through serial wire debug. Features a 60-day evaluation version of Code Red Technologies tools. Features a board-locked, fully functional version of Code Composer Studio (CCStudio) Integrated Development Environment (IDE).
Learn More Learn More Learn More Learn More Learn More

Kit Overview

The Stellaris® LM3S9D90 Ethernet+USB-OTG Evaluation Kit provides a low-cost evaluation platform for the LM3S9D90 ARM® Cortex™-M3-based microcontroller. The kit includes two boards: the EK-LM3S9D90 evaluation board, and an In-Circuit Debug Interface (ICDI) board. The evaluation board features a simple, streamlined design for 32-bit Stellaris-based application with industrial connectivity, highlighting the Stellaris LM3S9D90 microcontroller's simultaneous integrated 10/100 Ethernet MAC/PHY, full-speed USB-OTG interfaces, and convenient connection to the MCU's GPIO ports.

The Stellaris EK-LM3S9D90 Evaluation Board features:

  • Small form factor - just 36mm x 102mm
  • The Stellaris LM3S9D90 high-performance microcontroller with large memory
    • 32-bit ARM® Cortex-M3 core
    • 512 KB main Flash memory, 96 KB SRAM, and ROM loaded with StellarisWare® software
    • Integrated 10/100 Ethernet MAC/PHY, USB OTG, CAN, and low-power hibernation module
  • Ethernet 10/100 port with two LED indicators
  • USB 2.0 Full-Speed OTG port
  • Virtual serial communications port capability
  • Oversized board pads for GPIO access
  • Reset pushbutton and power LED
  • User pushbutton and LED
  • Detachable In-Circuit Debug Interface (ICDI) board can be used for programming and debugging other Stellaris Cortex-M3 boards



Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number