CC430 Wireless Development Tool
EM430F6147RF900
This product is no longer in production.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The EM430F6147RF900 is a complete wireless development tool for the CC430 that includes all the hardware required to develop an entire wireless project. The sample kit includes two sub-1GHz wireless target boards (including antennas) featuring the highly integrated MSP430F6147IRGC RF System-on-chip. Projects may be developed and instantly deployed using the included batteries.

Note: the current version (v4.0) of the tool supports 868/915 MHz operation only.

The CC430 integrates the latest MSP430F5xx core (which combines 25 MHz performance with a 10-bit ADC, AES hardware security module and a 96 segment LCD driver) with theCC1101 multi-channel RF transceiver designed for low-power wireless applications.

The EM430F6147RF900 development board supports all CC430F614x and flash parts in the 64-pin QFN (RGC) package. It also supports software development for the CC430F512x and CC430F514x parts (48-pin QFN (RGZ) package).

The SimpliciTI software stack (a proprietary low-power star network stack) for the CC430 will also be made available to interested developers, enabling robust wireless networks out of the box.

Disclaimers:

  • The EM430F6147RF900 is subject to export control regulations and restrictions
  • Please review the relevant datasheet and errata sheet for the MSP430F6147IRGC silicon prior to use.

A separate debugging and programming interface is required to work with the EM430F6147RF900. A flash emulation tool (FET) may be purchased independently (MSP-FET430UIF).

Features
  • 2 CC430 wireless target boards
  • 2 868/915 MHz Antennas
  • 2 CC430F6147
    • 32KB Flash
    • 4KB RAM
    • AES-128 hardware encryption module
    • Comparator_B
    • 96 segment LCD Driver
    • 1 USCI (UART, 2xSPI, I2C, IrDA)
    • 10-bit ADC
  • 2 LEDs / CC430 wireless target board
  • 2 pushbuttons / CC430 wireless target board
  • 18 4x2 pin headers
  • 2 AAA battery packs with 2-wire power connectors
  • SimpliciTI, low power network stack on www.ti.com/corp/docs/landing/simpliciTI/index.htm
  • IAR Kickstart and Code Composer Studio which includes an assembler, linker, source-level debugger and limited C-compiler
  • Full documentation

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 8156 01 Nov 2018

Software (1)


Development Tools (1)

Name Part Number Tool Type
MSP430 USB Debugging Interface  MSP-FET430UIF  Debug Probes/Analyzers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles