USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation EV2300 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

Important Notices for EV2300

EV2300 is not supported for new designs and is replaced by EV2400 for new designs. EV2300 is not supported for 64-bit Windows (Windows 7 and newer). This product continues to be in production to support existing customers.

View all related products

Key Document
Download - PDF Icon

Description

View   View EV2300 Graphic

Note: EV2300 is not supported for 64-bit Windows (Windows 7 and newer). This product continues to be in production to support existing customers. Replaecd by EV2400 for new designs, – The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.

The EV2300 is a USB-based interface board for a PC that can be used to evaluate battery fuel gauge circuits designed with Texas Instruments' ICs. The EV2300 has connections on it for a USB cable and also accepts inputs from a battery fuel gauge circuit's communication port (SMBus or HDQ). By running the appropriate PC software for the corresponging fuel gauge IC, the EV2300 interface board allows the user to evaluate the battery fuel gauge circuit. Note: The driver on this page is for 32 bit Windows. See the 64 bit driver e2e post for 64 bit Windows 7 driver information.


Features
  • USB-based interface board for evaluation of battery fuel gauge circuits developed with fuel gauge ICs using the HDQ and SMBus communication protocol
  • Provides interface between intelligent battery circuit and a Windows-based PC
  • Connects to the USB port of a PC
  • Allows for on screen display and programming of gas gauge register functions when used with the appropriate PC software

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

EV2300:
USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation

$199.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (4)
Title Type Size (KB) Date
PDF 867 14 Dec 2015
PDF 869 11 Sep 2006
PDF 1396 27 Feb 2006
PDF 772 04 May 2004
Errata (1)
Title Type Size (KB) Date
PDF 193 05 Dec 2011
User guides (4)
Title Type Size (KB) Date
PDF 753 08 May 2013
PDF 773 23 Jan 2012
PDF 19377 29 Aug 2011
PDF 939 01 Sep 2006
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (2)

Name Part Number Software Type
Production Application Software for Hi-Cell Count Battery Fuel (Gas) Gauges  BQ-HI-PRODUCTION  Application Software & Frameworks 

Design Kits & Evaluation Modules  ( 14 )

Name Part Number Tool Type
BQ27411EVM-G1C Pack-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module  BQ27411EVM-G1C  Evaluation Modules & Boards 
BQ27421EVM-G1B System-Side Battery Fuel (Gas) Gauge Evaluation Module  BQ27421EVM-G1B  Evaluation Modules & Boards 
BQ27425EVM-G2A System-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module  BQ27425EVM-G2A  Evaluation Modules & Boards 
BQ27425EVM-G2B System-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module  BQ27425EVM-G2B  Evaluation Modules & Boards 
BQ27545EVM Single Cell, Pack Side, Impedance Track Fuel Gauge Evaluation Module  BQ27545EVM  Evaluation Modules & Boards 
BQ27741EVM Pack-Side Impedance Track Fuel (Gas) Gauge Integrated Protector Evaluation Module  BQ27741EVM  Evaluation Modules & Boards 
Battery Charging Solution Evaluation Module  BQ27532EVM-656  Evaluation Modules & Boards 
Pack-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module  BQ27411EVM-G1A  Evaluation Modules & Boards 
Single Cell Impedance Track™ Battery Fuel Gauge With LDO Evaluation Module | Gas Gauge  BQ27541EVM  Evaluation Modules & Boards 
System-Side Fuel (Gas) Gauge Dynamic Voltage Correlation Evaluation Module  BQ27621EVM-G1  Evaluation Modules & Boards 
System-Side Impedance Track™ Battery Fuel (Gas) Gauge Evaluation Module  BQ27441EVM-G1B  Evaluation Modules & Boards 
System-Side Impedance Track™ Battery Fuel Gauge Evaluation Module | Gas Gauge  BQ27520EVM  Evaluation Modules & Boards 
System-Side Single-Cell Impedance Track™ Technology Evaluation Module  | Battery Fuel Gauge  BQ27510EVM  Evaluation Modules & Boards 
bq27742-G1 Single Cell Li-ion Battery Fuel (Gas) Gauge Programmable Evaluation Module  BQ27742EVM  Evaluation Modules & Boards 

TI Devices (12)

Part Number Name Product Family
BQ2084-V143  SBS v1.1 Compliant Gas Gauge for use with the BQ29312A  Battery management 
BQ27000  Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC  Battery management 
BQ27010  Li-Ion AND Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR)  Battery management 
BQ27200  Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface  Battery management 
BQ27210  Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR)  Battery management 
BQ27421-G1  System-Side(tm) Fuel Gauge With Integrated Sense Resistor | Battery Gas Gauge  Battery management 
BQ27532-G1  Battery Management Unit Impedance Track Fuel Gauge for bq2425x Charger  Battery management 
BQ27621-G1  System-Side Fuel Gauge with Dynamic Voltage Correlation, Battery Gas Gauge  Battery management 
BQ27742-G1  bq27742-G1 Single Cell Li-Ion Battery Fuel Gauge With Integrated Protection | Battery Gas Gauge  Battery management 
SN74LVC1G126  Single Bus Buffer Gate With 3-State Outputs  Buffer/driver 
TPS770  10-V, 50-mA, Low-Iq, Low-Dropout Linear Regulator  Power management 
TUSB3210  Universal Serial Bus General-Purpose Device Controller  USB 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles