MSP430AFE253 embedded metering (sub-meter) EVM
EVM430-AFE253S
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

This embedded metering (sub-meter/e-meter) EVM is designed based on the MSP430AFE253. The EVM can be connected to the mains (or to DC) and the load directly. The EVM measures the electrical parameters of the load and the result of measurement can be read from the UART port. This EVM provided with built-in power supply and isolated serial connect to facilitate user quick start to the evaluation of the MSP430AFE253 in embedded metering application.

Features
  • It measures root mean square voltage, root mean square current, active power, reactive power, apparent power, power factor, AC frequency,
  • Readings are updated every 4 AC cycles or 80ms in case of DC input
  • It is capable of AC and DC measurement while it can switch between AC and DC measurement mode automatically
  • It has the ability of doing EMI filter capacitor and wire resistance compensation
  • No separate DC calibration is required, all calibration is done with AC input
  • A 14 pin debugger connector allows direct interface to MSP-FET430UIF without the need of an adaptor
  • Built-in isolated RS232 external communication interface for reading measurements and performing calibration

What's Included

  • Quick Start Guide
  • Safety Guideline
  • Terms and Disclaimer
  • Disc containing software and user guide

Order Now
Part Number Buy from Texas Instruments or Third Party Status

EVM430-AFE253S:
MSP430AFE253 embedded metering (sub-meter) EVM

$99.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 2708 06 Mar 2014
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Development Tools (1)

Name Part Number Tool Type
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers  CCSTUDIO-MSP  SW Development Tools, IDEs, Compilers 

Reference Designs  ( 1 )

Name Part Number Tool Type
Single-Phase Energy Measurement Reference Design  TIDM-MSP430AFE253SUBMETEREVM  TI Designs

TI Devices (1)

Part Number Name Product Family
MSP430AFE253  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, 3x SD24  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles