MSP430FR2512 CapTIvate™ Capacitive Sensing Demonstration Board
EVM430-CAPMINI
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

Step 1: Buy the EVM430-CAPMINI evaluation board
Step 2: Download and install the CapTIvate Design Center
Step 3: Follow the out-of-box experience instructions

The EVM430-CAPMINI is an easy-to-use evaluation board for the MSP430FR2512 capacitive-touch-sensing microcontroller. It demonstrates the key features of CapTIvate technology such as ultra-low power and ease of use. The onboard CapTIvate HID bridge tool supports touch online tuning with CapTIvate Design Center. The board includes four touch buttons and four LEDs to create a simple user interface. It also provides a buzzer for advanced applications. The board can be powered by USB cable or an onboard CR1632 coin battery which enables stand-alone, portable demonstration.

For more complete evaluation and development, please visit the CapTIvate development kit (MSP-CAPT-FR2633) or the CapTIvate keypad BoosterPack plug-in module (BOOSTXL-CAPKEYPAD).

Features
  • Features the ultra-low-power MSP430FR2512 capacitive sensing MCU
  • Four Capacitive touch buttons
  • On-board speaker for outputting sound
  • On-board HID bridge for communicating with CapTIvate Design Center on PC

What's Included

  • 1x EVM430-CAPMINI CapTIvate Evaluation Board
  • 1x USB Micro Cable

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

EVM430-CAPMINI:
MSP430FR2512 CapTIvate Capacitive Sensing Demonstration Board

$11.99(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Datasheet (1)
Title Type Size (KB) Date
PDF 1566 10 Dec 2019
User guides (1)
Title Type Size (KB) Date
PDF 463 05 Jul 2018
Design files (1)
Title Type Size (KB) Date
ZIP 2214 10 Apr 2019
More literature (1)
Title Type Size (KB) Date
PDF 34 13 Aug 2018

TI Devices (3)

Part Number Name Product Family
MSP430F5510  25 MHz MCU with 32KB Flash, 4KB SRAM, 10-bit ADC, Comparator, DMA, UART/SPI/I2C, USB, HW Multiplier  Microcontrollers (MCU) 
MSP430FR2512  Capacitive Touch MCU with 4 touch IO (4 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC  Microcontrollers (MCU) 
TPD2E001  Low-capacitance 2-channel +/-15k-V ESD protection array for high-speed data interfaces  Circuit protection ICs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles