66AK2H Evaluation Modules
EVMK2H
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The 66AK2H Evaluation Module (EVM) is a fully featured, robust development tool for embedded high performance compute systems. It includes new hardware features and highly optimized software – for under $1,000. The EVM features a single 66AK2H14 System on Chip (SoC), an LCD display and an on-board emulation to help developers quickly start designing in 66AK2H14, 66AK2H12 or 66AKH06 SOCs that support multiple ARM A15 and C66x DSP cores. The EVM is enabled with two 10GB Ethernet interfaces for a bandwidth of 20Gbps backplane connectivity and optional wire rate switching in high density systems. A 10GB adaptor card (sold separately) is needed to optically connect to the EVM. This adaptor card is available from Mistral.

Features
Computational performance is an industry-leading 28.4 GMACS/DSP core and 10.2 GFLOPS/DSP core (@1.2 GHz operating frequency), making K2H ideal for applications requiring significant signal processing, such as real-time military applications, medical imaging and geological exploration.

The software accompanying the 66AK2H EVM is TI’s Processor SDK (PSDK), enabling fast development through production ready foundational software. The PSDK provides highly-optimized bundles of foundational, platform-specific drivers, optimized libraries and demos to enable development.
What's Included

  • 66AK2H14 Evaluation Module
  • USB cable for on-board JTAG emulation (XDS200)
  • Mini-USB cable
  • Ethernet cable
  • RS-232 serial cable
  • Documentation
  • Code Composer Studio™ Integrated Development Environment version 5 (CCS v5)

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status Host   OS   Current Version   Version Date  

EVMK2HX:
66AK2H Evaluation Modules - With Encryption

$997.00(USD)


Pricing may vary.



ACTIVE PC   Microsoft Windows 2000 & XP; Linux   v1.0   12 NOV 2013  

EVMK2H:
66AK2H Evaluation Modules - Without Encryption

$997.00(USD)


Not Available ACTIVE PC   Microsoft Windows 2000 & XP; Linux   v1.0   12 NOV 2013  
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Third party documents (1)
Title Date Type
Technical Documentation & Schematics for EVMK2H 06 Dec 2013
White papers (1)
Title Type Size (KB) Date
PDF 1005 05 Mar 2015
More literature (3)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 38 02 Jan 2019
PDF 189 13 Nov 2013

Software (5)

Name Part Number Software Type
TI-RTOS for Processors, MCU and Wireless Connectivity  SYSBIOS  Operating Systems (OS/RTOS) 
Processor SDK for 66AK2HX Processors - Linux and TI-RTOS support  PROCESSOR-SDK-K2H  Software Development Kits (SDK) 
DSP Math Library for Floating Point Devices  MATHLIB  Software Libraries 
TMS320C5000/6000 Image Library (IMGLIB)  SPRC264  Software Libraries 
TMS320C6000 DSP Library (DSPLIB)  SPRC265  Software Libraries 

Development Tools (1)

Name Part Number Tool Type
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 

TI Devices (3)

Part Number Name Product Family
66AK2H06  Multicore DSP+Arm, 2x Arm A15 cores, 4x C66x DSP cores  Digital signal processors (DSP) 
66AK2H12  Multicore DSP+Arm, 4x Arm A15 cores, 8x C66x DSP cores  Digital signal processors (DSP) 
66AK2H14  Multicore DSP+Arm, 4x Arm A15 cores, 8x C66x DSP cores, 10GE  Digital signal processors (DSP) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles