J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module
EVMX777BG-01-00-00
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

J6Entry, RSP and TDA2E-17 CPU Board EVM is an evaluation platform designed to speed up development efforts and reduce time to market for Infotainment  reconfigurable Digital Cluster or Integrated Digital Cockpit and ADAS applications. The CPU board integrates key peripherals such as parallel camera interface, CAN, GigB Ethernet, FPD-Link, USB3.0 and HDMI.

Features
  • 2GB DDR3L
  • LP8733/LP8732 Power Solution
  • On-board eMMC, NAND, NOR
  • USB3, USB2, PCIe, Ethernet, COM8Q, CAN, MLB, MicroSD and HDMI connectors

What's Included

  • Assembled EVM (CPU Board)
  • 4GB Micro SD Card 1/SD adapter
  • Ethernet Cable, Cat 6, 7 ft
  • USB-A to Mini-B, 1.8 meter
  • HDMI Cable, 6ft, 28 AWG
  • Gender Changer, USB Female-A to Male-B
  • USB 3.0 Cable, A Male to Female, 3 ft
  • CTI20 to MIPI 60 JTAG Adapter
  • Wall power supply not included

Order Now
Part Number Buy from Texas Instruments or Third Party Status

EVMX777BG-01-00-00:
J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module

$1146.54(USD)



ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)

Name Part Number Software Type
Processor SDK for AM57x Sitara Processors - Linux, TI-RTOS and Android Support  PROCESSOR-SDK-AM57X  Software Development Kits (SDK) 

Development Tools (3)

Name Part Number Tool Type
Clock Tree Tool for Sitara, Automotive, Vision Analytics, & Digital Signal Processors  CLOCKTREETOOL  Calculation Tools 
Pin mux tool  PINMUXTOOL  Calculation Tools 
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 

TI Devices (40)

Part Number Name Product Family
CDCEL925  Programmable 2-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs  Clocks & timing 
CDCM9102  Low Noise Two Channel 100MHz PCIe Clock Generator  Clocks & timing 
CSD18501Q5A  40V, N ch NexFET MOSFET™, single SON5x6, 3.2mOhm  MOSFETs 
DP83867IR  Industrial temperature, robust gigabit Ethernet PHY transceiver  Ethernet 
INA226  36V, 16-bit, ultra-precise i2c output current/voltage/power monitor w/alert  Current sense amplifiers 
LM5140-Q1  Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller  Step-down (buck) 
LM74610-Q1  Zero iq reverse polarity protection smart diode controller  Power switches 
PCF8575  Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output  I2C 
SN65HVDA541-Q1  Automotive Catalog 5-V CAN Transceiver with Standby mode, I/O Level Shifting and Supply Optimization  Interface 
SN74AVC1T45  Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translation 
SN74AVC4T245  4-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translation 
SN74AVC8T245  8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translation 
SN74CBT16214C  12-Bit 1-Of-3 FET Multiplexer/Demultiplexer with -2V Undershoot-Protection  Switches & multiplexers 
SN74CBTLV16212  Low-voltage 24-bit FET crosspoint switch  Switches & multiplexers 
SN74CBTLV1G125  Low-Voltage Single FET Bus Switch  Switches & multiplexers 
SN74CBTLV3245A  3.3V 8-Channel 1:1 Bus Switch  Switches & multiplexers 
SN74CBTLV3253  Low-Voltage Dual 1-of-4 FET Multiplexer/Demultiplexer  Switches & multiplexers 
SN74CBTLV3257  4-channel, 2:1 analog switch with power-off protection  Switches & multiplexers 
SN74LVC1G04  Single Inverter  Buffer/driver 
SN74LVC1G08  Single 2-Input Positive-AND Gate  Gate 
SN74LVC1G125  Single Bus Buffer Gate With 3-State Outputs  Buffer/driver 
SN74LVC1G126  Single Bus Buffer Gate With 3-State Outputs  Buffer/driver 
SN74LVC2G132  Dual 2-Input NAND Gate with Schmitt-Trigger Inputs  Gate 
SN74LVC2G74  Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset  Flip-flop/latch/register 
TLV320AIC3106  Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects  Audio converters 
TLVH431A  1% accuracy low-voltage wide-operating current adjustable precision shunt regulator  Voltage references 
TMP102  ±2°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package  Temperature sensors 
TPD12S016  Value-Line HDMI Companion Chip for Portable Applications  Interface 
TPD1E05U06  1-channel ultra-low-capacitance IEC ESD protection diode  Circuit protection 
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection 
TPD4E002  Quad Low-Capacitance Array With +/-15-kV ESD Protection  Circuit protection 
TPD4S014  Complete USB Port Protection Device  Circuit protection 
TPS2065  Single 1A Current-Limited, Power-Distribution Switches for USB Applications  Power management 
TPS2115A  Autoswitching Power Mux  Power switches 
TPS22965  5.7V, 6A, 16mΩ load switch with adjustable rise time and optional quick output discharge  Power switches 
TPS51200  3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4  Power management 
TPS734  250mA, Low Quiescent Current, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator  Power management 
TPS74801  Single-output 1.5A LDO regulator, adjustable (0.8V to 3.6V), programmable soft start  Power management 
TPS770  10-V, 50-mA, Low-Iq, Low-Dropout Linear Regulator  Power management 
TXS0108E  8-Bit Bidirectional Voltage-Level Shifter For Open-Drain And Push-Pull Application  Voltage level translation 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles