J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module
EVMX777G-01-20-00
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

The J6Entry/RSP EVM is an evaluation platform designed to speed up development efforts and reduce time to market for applications such as Infotainment, reconfigurable Digital Cluster or Integrated Digital Cockpit.

The main CPU board integrates these key peripherals such as Ethernet or HDMI, while the infotainment application daughter board (JAMR3) and LCD/TS daughter board will complement the CPU board to deliver complete system to jump start your evaluation and application development.

Features
  • 10.1" Display with capacitive Touch
  • JAMR3 Radio Tuner Application Board
  • 2GB DDR3L
  • LP8733/LP8732 Power Solution
  • On-board eMMC, NAND, NOR
  • USB3, USB2, PCIe, Ethernet, COM8Q, CAN, MLB, MicroSD and HDMI connectors

What's Included

  • Assembled EVM (CPU Board, Display, JAMR3 application board)
  • 4GB Micro SD Card 1/SD adapter
  • Ethernet Cable, Cat 6, 7 ft
  • USB-A to Mini-B, 1.8 meter
  • HDMI Cable, 6ft, 28 AWG
  • Gender Changer, USB Female-A to Male-B
  • USB 3.0 Cable, A Male to Female, 3 ft
  • CTI20 to MIPI 60 JTAG Adapter
  • Wall power supply not included
  • Gender changer, USB Female-A to Male-B

Order Now
Part Number Buy from Texas Instruments or Third Party Status

EVMX777G-01-20-00:
J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module

$2324.44(USD)



ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (49)

Part Number Name Product Family
CDCEL925  Programmable 2-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs  Clocks & timing 
CDCM9102  Low Noise Two Channel 100MHz PCIe Clock Generator  Clocks & timing 
CSD18501Q5A  40V, N ch NexFET MOSFET™, single SON5x6, 3.2mOhm  MOSFETs 
DP83867IR  Industrial temperature, robust gigabit Ethernet PHY transceiver  Ethernet ICs 
INA226  36V, 16-bit, ultra-precise i2c output current/voltage/power monitor w/alert  Current sense amplifiers 
LM2735  520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator  Step-up (boost) regulators 
LM4040  Fixed voltage, 45-µA, precision micropower shunt voltage reference  Voltage references 
LM5140-Q1  Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller  Step-down (buck) regulators 
LM74610-Q1  0.48-V to 42-V, zero IQ automotive ideal diode controller  Power switches 
OPA356  2.5V, 200MHz GBW, CMOS Single Op Amp  Operational amplifiers (op amps) 
PCF8575  Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output  I2C ICs 
SN65HVDA541-Q1  Automotive Catalog 5-V CAN Transceiver with Standby mode, I/O Level Shifting and Supply Optimization  Interface 
SN74AVC1T45  Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translators 
SN74AVC4T245  4-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translators 
SN74AVC8T245  8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translators 
SN74CBT16214C  5-V, 3:1, 12-channel general-purpose analog multiplexer with –2-V undershoot protection  Switches & multiplexers 
SN74CBTLV16212  3.3-V, crosspoint/exchange, 24-channel FET bus switch  Switches & multiplexers 
SN74CBTLV1G125  3.3-V, 1:1 (SPST), 1-channel FET bus switch  Switches & multiplexers 
SN74CBTLV3245A  3.3-V, 1:1 (SPST), 8-channel general-purpose FET bus switch  Switches & multiplexers 
SN74CBTLV3253  3.3-V, 4:1, 2-channel analog multiplexer  Switches & multiplexers 
SN74CBTLV3257  3.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode  Switches & multiplexers 
SN74LVC1G04  Single Inverter  Buffer/driver 
SN74LVC1G08  Single 2-Input Positive-AND Gate  Gate 
SN74LVC1G125  Single Bus Buffer Gate With 3-State Outputs  Buffer/driver 
SN74LVC1G126  Single Bus Buffer Gate With 3-State Outputs  Buffer/driver 
SN74LVC2G132  Dual 2-Input NAND Gate with Schmitt-Trigger Inputs  Gate 
SN74LVC2G74  Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset  Flip-flop/latch/register 
SN75LVDS83B  10- to 135-MHz 28-bit LVDS transmitter/serializer & FlatLink™ integrated circuit  FPD-Link SerDes 
TLC59108  8-bit Fast Mode Plus (FM+) I2C Bus constant-current LED sink driver  LED drivers 
TLV2462A  Dual low power, low offset, RRIO op amp with high output drive  Operational amplifiers (op amps) 
TLV2464  Quad low power, RRIO op amp with high output drive  Operational amplifiers (op amps) 
TLV320AIC3106  Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects  Audio converters 
TLVH431A  1% low-voltage wide-operating current adjustable precision shunt regulator  Voltage references 
TPD12S016  Value-line HDMI companion chip for Portable applications  Interface 
TPD1E05U06  1-channel ultra-low-capacitance IEC ESD protection diode  Circuit protection ICs 
TPD2E001  Low-capacitance 2-channel +/-15k-V ESD protection array for high-speed data interfaces  Circuit protection ICs 
TPD4E002  Quad low-capacitance array with +/-15-k-V ESD protection  Circuit protection ICs 
TPD6E001  Low-capacitance 6-channel +/-15-k-V ESD protection array for high-speed data interfaces  Circuit protection ICs 
TPS2065  Single 1-A current-limited, power-distribution switches for USB Applications  Power management 
TPS2115A  2.8-5.5-V, 84-mΩ, 1.25-A, power mux with manual, automatic switchover and status output  Power switches 
TPS22965  5.7-V, 6-A, 16-mΩ load switch with adj. rise time and optional output discharge  Power switches 
TPS51200  3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4  Power management 
TPS54362-Q1  Automotive 3.6V to 48V, 3A Buck Converter with Low Iq and Voltage Supervisor  Step-down (buck) regulators 
TPS734  250-mA, low-IQ, low-dropout voltage regulator with enable  Power management 
TPS74701  500-mA, low-VIN (0.8-V), adjustable ultra-low-dropout voltage regulator with power good & enable  Power management 
TPS74801  1.5-A, low-VIN (0.8-V), adjustable ultra-low-dropout voltage regulator with power good & enable  Power management 
TPS75233-EP  Enhanced Product Fast Transient Response Voltage Regulators  Power management 
TPS770  50-mA, 10-V, low-IQ, low-dropout voltage regulator  Power management 
TVP5158  Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl  Interface 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles