1280 X 800 Display and Touchscreen Daughter Board
EVMX777LCDTS-V1-0
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The Display Application Board is an application board to be used as a display plus multi-touch touch screen daughter board used on the J6Entry, RSP and TDA2E-17 CPU EVM boards.

Features
  • 10.1" AUO Display (1280X800) with capacitive Multi-Touch
  • 24 bit Parallel interface to the CPU board EVM

What's Included

  • Assembled EVM (Display and Touchscreen plus interface board)

Order Now
Part Number Buy from Texas Instruments or Third Party Status

EVMX777LCDTS-V1-0:
1280 X 800 Display and Touchscreen Daughter Board

$485.00(USB)



ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

TI Devices (5)

Part Number Name Product Family
LM2735  520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator  Step-up (boost) 
PCF8575  Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output  I2C 
SN74LVC1G04  Single Inverter  Buffer/driver 
SN75LVDS83B  10- to 135-MHz 28-bit LVDS transmitter/serializer & FlatLink™ integrated circuit  FPD-Link SerDes 
TLC59108  8-Bit Fast Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver  LED drivers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles