EZ430-RF256x Bluetooth Evaluation Tool EZ430-RF256X (OBSOLETE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The eZ430-RF256x is a complete TI Bluetooth® evaluation and demonstration tool for the MSP430 and TI's Bluetooth that includes all the necessary hardware and software in a convenient USB stick. The tool includes a USB-powered emulator to program and debug your application and two Bluetooth target boards featuring the highly integrated MSP430BT5190 ultra-low-power MCU & Panasonic PAN1323 module. The required embedded software comes pre-flashed on the MSP430 device for ease of use out of the box. The tool also comes with a sample PC game that you can play using the target board as a remote controller. Users may download the eZ430-RF256x Software Development Kit (SDK) to develop and instantly demonstrate Bluetooth applications using the included battery expansion board and AAA batteries. The eZ430-RF256x SDK includes MindTree's Ethermind Bluetooth stack, Serial Port Profile (SPP) and embedded sample applications running on FreeRTOS.

NOTE: The eZ430-RF256x SDK license requires that the MSP430BT5190 must be used only in combination with TI's Bluetooth solutions which are a part of Panasonic modules such as PAN1325 for production. This kit comes with the PAN1323 module for evaluation only. For production use, please use the PAN1315 or PAN1325 modules.

For more information please see the EZ430-RF256x Wiki
http://www.ti.com/ez430-rf256xwiki

For more information on Texas Instruments Wireless Connectivity, please visit
http://www.ti.com/wirelessconnectivity

For more information on MSP430 Bluetooth, please visit
http://processors.wiki.ti.com/index.php/CC2560_Bluetooth_for_MSP430

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • PAN1323 Bluetooth module with antenna (contains TI CC2560A device)
  • MSP430BT5190 – 25MHz, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi
  • Pre-flashed eZ430-RF256x SDK with MindTree’s Ethermind Bluetooth stack, Serial Port Profile (SPP) and embedded sample applications running on FreeRTOS
  • Interactive sample PC game for demonstration of Bluetooth use in a remote control application
  • VTI’s 3 axis accelerometer (CMA3000-D01) with user selectable 2 g and 8 g measurement range and capable of sub-10 uA current consumption at 40 Hz sample rate.
  • Temperature sensors with accuracy as low as +/- 2 degrees Celsius from -40C to +85C.
  • Supports software development with the MSP430BT5190 microcontroller
  • Removable USB stick enclosure
  • 2 LEDs
  • 3 pushbuttons

What's Included

  • 2 target boards with MSP430F5438A and PAN1323 Bluetooth module
  • 1 Battery pack with 2 AAA batteries
  • 1 USB emulator

    TI's Standard Terms and Conditions for Evaluation Modules apply.

  • Software (1)

    Name Part Number Software Type
    TI Dual-Mode Bluetooth® Stack  TIBLUETOOTHSTACK-SDK  Software Development Kits (SDK) 

    Development Tools (1)

    Name Part Number Tool Type
    GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 

    TI Devices (1)

    Part Number Name Product Family
    MSP430BT5190  16-bit Microcontroller designed for use with CC2560 TI Bluetooth® Based Solutions  Microcontrollers (MCU) 

    Support & training

    Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

    Search answers from TI experts

    Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
    See terms of use.

    If you have questions about quality, packaging, or ordering TI products visit our Support page.

    Technical articles