Grace – Graphical Peripheral Configuration Tool
GRACE
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date   Description  

GRACE:
Grace - standalone version; does not require Code Composer Studio IDE

Free



ACTIVE v2.2.0.00006   16-Dec-2013   A GUI-based peripheral configuration tool that generates fully commented C code.  

GRACE-CCSV4:
Grace 1.0 Plugin for Code Composer Studio 4.2

Free



ACTIVE      

GRACE-CCSV6:
Grace Plug-in for Code Composer Studio 6.1.2

Free



ACTIVE v3.10.0.82   23-Dec-2015    

Description

Note

The Grace Configuration tool will not be updated beyond its current feature set; therefore, no new devices or peripherals will be added. The tool will remain available in its current state. Additionally, the CCS v6 plug-in will not be updated beyond CCS version 6.1.2. The installation instructions below suggest installing this older version of CCS to gain access to the plug-in.

For more information, visit the Grace Wiki
Fully harness MSP430 MCUs integrated analog and digital peripherals with Grace
Software

Enable and configure ADCs, DACs, timers, clocks, serial communication interfaces and more, by interacting with buttons, drop-down menus, and text fields. Navigate through the MSP430 MCUs highly integrated peripheral set with ease.

Specific MSP430 devices supported in the latest release are:

  • MSP430FR57xx/58xx/59xx Devices
  • MSP430G2xx Value Line Devices
  • MSP430F2xx Devices
Stand-alone program or seamless integration into TI's eclipse-based Code Composer Studio software

Grace software generates easy-to-understand C code, which is directly inserted into your active project. This seamless integration into the integrated development environment (IDE) allows the Grace generated code to be debugged and downloaded into your MSP430 microcontroller just as if it was handwritten. Grace is also available as a stand-alone tool to support other IDEs, such as IAR Embedded Workbench.

Features
  • GUI-based configuration tool for setting up ADCs, OpAmps, Timers, Clocks, GPIO, Comparators, Serial Communication, and other MSP430 peripherals.
  • Generates easy-to-understand C code that properly configures your device
  • Compatible with LaunchPad and most eZ430 tools
  • Grace tooltips offer helpful popups and hints for properly configuring your MSP430 device
  • Minimizes any configuration conflicts or collisions between multiple peripherals

Install Instructions:

For Code Composer Studio 6.x Users

  • Grace 3 is available to any MSP430 user who has installed Code Composer 6.x. Once you have installed CCS 6, you will see an option to download the Grace 3 beta via the CCS App Center. Be aware that you will need to click on the App Center's “See more >>” link. Installing from the App Center will also update any needed dependent components, such as XDCTools and DriverLib.

For Code Composer Studio 5.x Users

  • Grace 2.0 is a pre-installed plugin in CCS version 5.3 and later and is included by default with the MSP430 package. If you don't have it already, download and install Code Composer Studio 5.3 from here: http://www.ti.com/ccs You can check which version of Grace you have by finding the Grace icon in the Help->About Code Composer Studio menu in CCS.
  • If you have an existing installation of CCSv5.3: Please run the latest CCS installer again and select the components you want to have installed. You can also use the Install new software function of Eclipse.

For IAR Embedded Workbench Users

Questions? Feedback? Please use the MSP430 section of the E2E forum at www.ti.com/gracefeedback to contact us!


Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 745 13 Jun 2014
More literature (1)
Title Type Size (KB) Date
PDF 2175 05 Mar 2012

Software development (1)

Name Part Number Software Type
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  IDEs, configuration, compilers & debuggers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles