Low Power Humidity Sensor and Digital Temperature Sensor Evaluation Module


Description & Features

Technical Documents

Support & Training

Order Now

Key Document
Download - PDF Icon


The HDC1000EVM evaluation kit is a plug and play system to test and evaluate the HDC1000 humidity and temperature sensor. The EVM is a breakable PCB which consists of 3 sections. The first section is a USB  to I2C converter based on MSP430F5528 microcontroller,  the second section is a conversion board  (WCSP to SIL 100mil pitch) with the HDC1000 and the third section is a narrow 5mm x 5,5mm pcb with the HDC1000 (WCSP to SIL 50mil pitch) which allows to reduce the thermal mass of the system (sensor + pcb). Both second and third section can be used for remote measurements. The HDC1000EVM does not need additional hardware, calibration nor does it require any software programming - only the HDC1000EVM GUI has to be installed. The software is able to configure the HDC1000's registers, display temperature and relative humidity in two graphs and export data in CSV format.

  •  Plug & Play
  •  Complete HR and Temperature data logger
  •  Size scalable according to evaluation needs

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1400 24 Jul 2014 243
PDF 621 24 Jul 2014 63
Solution guides (1)
Title Abstract Type Size (KB) Date Views
PDF 2295 19 Jan 2016 3,636

Software (1)

TI Devices (5)

Part Number Name Product Family
HDC1000  Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor  Sensing Products 
HDC1008  Low Power, 4% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor  Sensing Products 
LP2985-N  Micropower 150mA Low-Noise Ultra-Low-Dropout Regulator  Linear Regulator (LDO) 
MSP430F5528  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 Ultra-Low-Power MCUs 
TPD4E004  4-Channel ESD Protection Array for High-Speed Data Interfaces  Circuit Protection 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.