HDC1010 Low Power Humidity and Temperature Sensor Evaluation Module
HDC1010EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The HDC1010EVM evaluation kit is a plug and play system to test and evaluate the HDC1010 humidity and temperature sensor. The EVM utilizes a USB interface for control and data streaming, and can be to plugged into a PC USB port. With the simple GUI, humidity and temperature measurements can be streaming within a matter of seconds after the EVM is attached to a PC and the GUI is started. The EVM hosts a MSP430F5528 microcontroller which acts as a bridge between the PC USB interface and the I2C interface to the HDC1010. The sensor section of the PCB may be separated from the main PCB to support prototyping in a system where the sensor is remotely located from the host controller. The HDC1010EVM does not require calibration, nor does it require any software programming - only the Sensing Solution EVM GUI must be installed. The GUI displays realtime streaming of both humidity and temperature measurements, and allows access to the HDC1010's configuration registers. Temperature and relative humidity data can be logged and exported in CSV format.

Features
  • Streaming relative humidity and temperature measurements
  • Data logging
  • Full register access
  • USB plug & play
  • Detachable sensor section for prototyping remote operation

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

HDC1010EVM:
HDC1010 Low Power Humidity and Temperature Sensor Evaluation Module

$25.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 3014 11 May 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (2)

Part Number Name Product Family
HDC1010  ±2% low-power digital humidity and temperature sensor in WCSP  Sensors 
MSP430F5528  25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, Comparator, DMA, UART/SPI/I2C, USB, HW Multiplier  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles