HOTSWAP-EFUSECALCULATORS

Hot Swap Design Calculator Tools

HOTSWAP-EFUSECALCULATORS

Overview

Creating a Hot Swap and/or eFuse design can involve complex formulas and calculations. Simplify the process by entering system requirements such as input voltage range, current, and output capacitance and the calculator will guide the user towards developing a robust design.  The tool may also be used to evaluate an existing design, or to troubleshoot problems by analyzing the design margin under various circuit scenarios.

Calculator Name

Supported Parts

Part Description

LM25066 Design Calculator

LM25066/66A/66I/66IA

2.9V to 17V Hot Swap with PMBus and I/V/P/E monitoring

LM5060 Design Calculator

LM5060/Q1

5.5V to 65V High-Side Protection Controller with Low Quiescent Current

LM5064 Design Calculator

LM5064

-10V to -80V Hot Swap with PMBus and I/V/P monitoring

LM5066 Design Calculator

LM5066

10V to 80V Hot Swap with PMBus and I/V/P monitoring

LM5066I Design Calculator

LM5066I

10V to 80V Hot Swap with PMBus and I/V/P/E monitoring

LM5067 Design Calculator

LM5067

-9V to -80V Hot Swap with SOA protection

LM5069 Design Calculator

LM5069

2.9V to 17V Hot Swap with SOA protection

TPS24710 Design Calculator

TPS24710/11/12/13

2.5V to 18V Hot Swap with SOA protection

TPS24720 Design Calculator

TPS24720

2.5V to 18V Hot Swap with SOA protection and analog IMON

TPS2392/93 Calculator Tool

TPS2392/93

-20V to -80V Hot Swap

TPS248x/TPS249x Design Calculator

TPS2490/1/2/3 and TPS2480/1/2/3

TPS249x: 9V to 80V Hot Swap with SOA protection TPS248x: 9V to 36V Hot Swap with telemetry

TPS24750/1 Design Calculator Tool

TPS24750/51

2.5V to 18V, 12A Integrated FET hotswap

TPS2350 Design Calculator

TPS2350 and TPS2394

-12 V to -80 V Hot Swap with supply selector

TPS2390 Design Calculator

TPS2390/91

-36 V to -80 V Hot Swap

TPS2398/TPS2399 Design Calculator

TPS2398/TPS2399

-36 V to -80 V Hot Swap

TPS2477x Design Calculator

TPS24770, TPS24771, TPS24772

2.5V to 18V High Performance Hot Swap with SOA protectionTPS2474x Design CalculatorTPS24740, TPS24741, TPS247422.5V to 18V High Performance Hot Swap and ORing ControllerTPS2352x Design CalculatorTPS23521, TPS23523, TPS23525-48V High Performance Hot Swap and ORing Controllers

Digital power monitors
LM25056 3 to 17V, 12-bit, pmbus output current/voltage/power/temperature monitor
Download View video with transcript Video

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos