INA4180-4181EVM

INA4180 & INA4181 Current Sense Amplifier Evaluation Module

INA4180-4181EVM

Order now

Overview

The INA4180 is an integrated current sense monitor solution that provides ease of use and high performance for cost-sensitive applications. The INA4181 shares the same capabilities with the support for bidirectional current measurements. The INA4180-4181EVM is intended to provide basic functional evaluation of the device family. The fixture layout is not intended as a model for the target circuit, nor it is laid out for electromagnetic (EMI) testing. The INA4180-4181EVM consists of a single PCB, breakable into 8 individual pieces to allow evaluation of  the different device variants.

Features
  • Evaluation of the INA4180x and INA4181x in all gain options
  • Test points to allow ease of acess to device pins
  • Capability to evaluate both high and low-side configurations
Analog current-sense amplifiers
INA4180 26V, quad channel, 350kHz current sense amplifier INA4180-Q1 AEC-Q100, 26V, quad channel, 350kHz current sense amplifier INA4181 26V, quad channel, bi-directional, 350kHz current sense amplifier INA4181-Q1 AEC-Q100, 26V, quad channel, bi-directional, 350kHz current sense amplifier
Download View video with transcript Video

Order & start development

Evaluation board

INA4180-4181EVM — INA4180 & INA4181 Current Sense Amplifier Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos