InstaSPIN™-BLDC Solution
INSTASPIN-BLDC
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

In keeping with TI’s philosophy of making motor control more accessible and easier to use by design engineers, TI is proud to announce the release of its newest motor control technology, InstaSPIN-BLDC. Targeted at low cost BLDC applications, InstaSPIN-BLDC is a sensorless control technique based on the premise that “simple is better”. In field tests with over 50 different motor types, InstaSPIN-BLDC was able to get each motor up and running in less than 20 seconds! The reason for this incredible robustness is because InstaSPIN-BLDC doesn’t require any knowledge about motor parameters to work, and you only need to adjust a single tuning value.

Unlike other sensorless BLDC control techniques based on back-EMF zero-cross timing, InstaSPIN-BLDC monitors the motor’s flux to determine when to commutate the motor. With the help of a free GUI (see figure), the user can watch the flux signal in a plot window, and set the “Flux Threshold” slider to specify at what flux level the motor should be commutated. Optimal commutation can be verified by observing the phase voltage and current waveforms, which are also displayed.

In addition to its ability to work with just about ANY BLDC motor, InstaSPIN-BLDC has demonstrated incredible resilience to speed transient perturbations. With zero-cross timing, you are always using PAST information to predict FUTURE commutation events. But InstaSPIN-BLDC monitors a real-time flux waveform to determine the appropriate time to commutate. Abrupt speed changes will be reflected in the flux waveform in real time, so that it will still cross the specified threshold value at exactly the right time to commutate.

Using flux for commutation vs. back-EMF zero-cross timing also enables more stable operation at lower speeds. Unlike the flux signal, the back-EMF signal amplitude diminishes at lower speeds, resulting in poor signal-to-noise performance. InstaSPIN-BLDC enables smoother operation at low speeds, and provides more reliable motor starting, even under heavy loads.


Sensorless InstaSPIN-FOC technology

  • Quieter and more efficient sinewave drive
  • Better dynamic performance
  • Automated current control
  • Design better motor products more quickly

Technical Documents
Application notes (1)
Title Type Size (KB) Date
PDF 1434 15 Nov 2011
More literature (1)
Title Type Size (KB) Date
PDF 216 17 Oct 2012

Software (2)

Name Part Number Software Type
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software & Frameworks 
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules  ( 4 )

Name Part Number Tool Type
High Voltage Motor Control and PFC Developer's Kit  TMDSHVMTRPFCKIT  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8301 and Piccolo MCU  DRV8301-HC-C2-KIT  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8302 and Piccolo MCU  DRV8302-HC-C2-KIT  Evaluation Modules & Boards 
Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU  DRV8312-C2-KIT  Evaluation Modules & Boards 

TI Devices (28)

Part Number Name Product Family
DRV8301  3-Phase Brushless Motor Pre-Driver with Dual Current Sense Amps and Buck Converter (PWM Ctrl w/ SPI)  Motor drivers 
DRV8302  3-Phase Brushless Motor Pre-Driver with Dual Current Sense Amps and Buck Converter (PWM Ctrl)  Motor drivers 
DRV8312  6.5A three phase brushless DC motor driver with inrush protection (PWM ctrl)  Motor drivers 
TMS320F28020  Piccolo™ 32-bit MCU with 40 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F280200  Piccolo Microcontroller  Microcontrollers (MCU) 
TMS320F28021  Piccolo™ 32-bit MCU with 40 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28022  Piccolo™ 32-bit MCU with 50 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28023  Piccolo™ 32-bit MCU with 50 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28026  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28027  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28030  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28031  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28032  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28033  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, CLA  Microcontrollers (MCU) 
TMS320F28034  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash  Microcontrollers (MCU) 
TMS320F28035  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA  Microcontrollers (MCU) 
TMS320F28035-EP  Enhanced Product Piccolo™ 32-bit microcontroller  Microcontrollers (MCU) 
TMS320F28050  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28051  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, PGAs  Microcontrollers (MCU) 
TMS320F28052  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, PGAs  Microcontrollers (MCU) 
TMS320F28053  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, CLA, PGAs  Microcontrollers (MCU) 
TMS320F28054  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, PGAs  Microcontrollers (MCU) 
TMS320F28055  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA, PGAs  Microcontrollers (MCU) 
TMS320F28062  Piccolo™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash  Microcontrollers (MCU) 
TMS320F28065  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 128 KB Flash  Microcontrollers (MCU) 
TMS320F28066  Piccolo™ 32-bit MCU with 90 MHz, FPU, 256 KB Flash  Microcontrollers (MCU) 
TMS320F28067  Piccolo™ 32-bit MCU with 90 MHz, FPU, 256 KB Flash  Microcontrollers (MCU) 
TMS320F28069  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles