ISO1042DWV High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module
ISO1042DWVEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

ISO1042DWVEVM is an evaluation module used to evaluate the high performance, reinforced isolated CAN ISO1042 in an 8-pin wide body SOIC package (package code DWV). The EVM features enough test points and jumper options to evaluate the device with minimal external components.

Features
  • High speed, robust EMC isolated CAN
  • Wide supply & level translation range: 2.25 to 5.5 V
  • High signaling rate: CAN FD up to 5 Mbps
  • Isolation barrier life > 25 years
  • Standard footprint available for choke and TVS on board

What's Included

  • Only ISO1042DWV Evaluation Module is included

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ISO1042DWVEVM:
ISO1042DWV High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2761 26 Oct 2018
User guides (1)
Title Type Size (KB) Date
PDF 5761 11 Jul 2018

TI Devices (2)

Part Number Name Product Family
ISO1042  Isolated CAN Transceiver With 70-V Bus Fault Protection and Flexible Data Rate  Isolated interfaces 
ISO1042-Q1  Automotive, isolated CAN transceiver with 70-V bus fault protection and flexible data rate  Isolated interfaces 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles