ISO1050 isolated CAN transceiver evaluation module
ISO1050EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

This multi-functional evaluation module (EVM) is designed for the evaluation of the ISO1050 isolated CAN transceiver. Input and output connections, as well as test points for measurements, are provided to help you use this device which is the world's first CAN transceiver with integrated isolation.

Features
  • 4000-VPEAK isolation
  • Failsafe outputs
  • Low loop delay: 150 ns typical
  • 50-kV/µs typical transient immunity
  • Meets or exceeds the requirements of ISO 11898
  • Bus-fault protection of –27 V to +40 V
  • Dominant timeout function
  • UL 1577, IEC 60747-5-2 (VDE 0884, Rev.2), IEC 61010-1, IEC 60950-1 and CSA approval pending
  • 3.3-V inputs are 5-V tolerant

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ISO1050EVM:
ISO1050 Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2055 26 Aug 2019
User guides (1)
Title Type Size (KB) Date
PDF 1168 02 Jul 2009
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
ISO1050  Isolated 5-V CAN transceiver  Isolated interfaces 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles