ISO1176TEVM-433

ISO1176T Small EVM

ISO1176TEVM-433

Order now

Overview

The smaller EVM version shows the customer the space required for their design. This circuit provides an isolated, 40 Mbps, 3.3V to 5V Profibus interface using the ISO1176T, isolated Profibus transceiver and the TPS high accuracy linear regulator. The circuit achieves signal and power isolation and at the same time decrease board space and power consumption.

Features
  • 4000V peak Isolation, 560V peak VIORM
  • Meets or Exceeds the Requirements of EN 50170 and TIA/EIA RS-485
  • Signaling rates up to 40 Mbps
  • Differential output exceeds 2.1V (54 ohm load)
  • Low bus capacitance 10pF (MAX)
  • 50KV/us typical transient immunity
  • UL 1577, IEC 60747-5-2 (VDE 0884, Rev. 2) approvals pending
  • Fail-safe receiver for bus open, short or idle
  • Signal isolators with integrated power
    ISO1176T 40-Mbps, half-duplex, isolated RS-485 & RS-422 transceiver with integrated transformer driver
    Download View video with transcript Video

    Order & start development

    Evaluation board

    ISO1176TEVM-433 — ISO1176T Small EVM

    Log in to order
    In stock / Out of stock
    Limit:
    Not available on TI.com
    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical documentation

    No results found. Please clear your search and try again.
    View all 2
    Type Title Date
    Certificate ISO1176TEVM-433 EU Declaration of Conformity (DoC) 02 Jan 2019
    EVM User's guide ISO1176T/35T/3086T Evaluation Module User's Guide (Rev. A) 13 Jul 2010

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

    Videos