Reinforced Isolated IGBT Gate Driver Evaluation Module ISO5852SEVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

This evaluation module, featuring ISO5852S reinforced isolated gate driver device, allows designers to evaluate device AC and DC performance with a pre-populated 1-nF load or with a user-installed IGBT in either of the standard TO-247 or TO-220 packages.

Features

Reinforced isolated IGBT gate driver with 2.5-A source and 5-A sink currents. The short propagation time assures accurate control of the output stage.

The input side operates from a single 2.25-V to 5.5-V supply. he output side allows for a supply range from minimum 15-V to maximum 30-V

2-A Miller clamp, Output Short-Circuit Clamp, Fault Alarm upon Desaturation, Input and Output Under Voltage Lock-Out with Ready Pin Indication

Split Outputs, Active Output Pull-down and Default Low Outputs condition. Upon a DESAT detect the gate driver with Low Supply or Floating Inputs. CMOS compatible Inputs

This evaluation module is tested for the device functionality and its user's guide is available to allow designer to evaluate their design


What's Included

  • ISO5852SEVM board is included

  • Order Now
    Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

    ISO5852SEVM:
    Reinforced Isolated IGBT Gate Driver Evaluation Module

    $49.00(USD)


    Pricing may vary.



    ACTIVE
    Contact a Distributor  

    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical Documents
    Datasheet (3)
    Title Type Size (KB) Date
    PDF 1812 16 Jan 2017
    PDF 1672 22 Dec 2016
    PDF 1701 22 Dec 2016
    User guides (1)
    Title Type Size (KB) Date
    PDF 746 08 Sep 2015
    Design files (1)
    Title Type Size (KB) Date
    ZIP 1002 19 Jun 2018
    More literature (1)
    Title Type Size (KB) Date
    PDF 38 02 Jan 2019

    TI Devices (5)

    Part Number Name Product Family
    ISO5452  Isolated IGBT Gate Driver with High CMTI, Split Outputs & Safety Features  Gate drivers 
    ISO5452-Q1  High-CMTI 2.5-A/5-A Isolated IGBT, MOSFET Gate Driver With Split Outputs and Protection Features  Gate drivers 
    ISO5852S  5.7 kVrms Split O/P, Reinforced Isolated IGBT Gate Driver  Gate drivers 
    ISO5852S-EP  High-CMTI 2.5-A / 5-A Isolated IGBT, MOSFET Gate Driver  Gate drivers 
    ISO5852S-Q1  High-CMTI 2.5-A/5-A Isolated IGBT, MOSFET Gate Driver With Split Outputs and Protection Features  Gate drivers 

    Support & training

    Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

    Search answers from TI experts

    Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
    See terms of use.

    If you have questions about quality, packaging, or ordering TI products visit our Support page.

    Technical articles