ISO722X EVM Bench ISO722XEVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

This evaluation module (EVM) is used for testing the parametrics of the factory installed ISO7421 dual channel isolator. The EVM may be reconfigured by the user for use with any of the ISO7220X, ISO7221X or ISO742X dual channel isolators.

Features
  • 1,5,25 and 150-Mbps Signaling Rate Options
  • -Low Channel-to-Channel Output Skew; 1 ns max

    -Low Pulse Width Distortion (PWD); 1 ns max

    -Low Jitter Content: 1 ns Typ at 150Mbps

  • Typical 25 Year life at Rated Voltage
  • 4000Vpeak Isolation, 560Vpeak Viorm
  • - UL 1577, IEC 60747-5-2 VDE 0884, Rev 2), IEC 61010-1, IEC 60950-1 and CSA Approved - 50KV/us Typical Transient Immunity

  • Operates with 3.3V of 5V supplies
  • 4KV ESD Protestion
  • High Elecrtromagnetic Immunity
  • -40 C to 125 C Operating Range

Order Now
Part Number Buy from Texas Instruments or Third Party Status

ISO722XEVM:
ISO722X EVM Bench

$49.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

TI Devices (17)

Part Number Name Product Family
ISO7220A  Dual Channel, 2/0, 1Mbps Digital Isolator  Isolation 
ISO7220B  Dual Channel, 2/0, 5Mbps Digital Isolator  Isolation 
ISO7220C  Dual Channel, 2/0, 25Mbps Digital Isolator  Isolation 
ISO7220M  Dual Channel, 2/0, 150Mbps Digital Isolator  Isolation 
ISO7221A  Dual Channel, 1/1, 1Mbps Digital Isolator  Isolation 
ISO7221B  Dual Channel, 1/1, 5Mbps Digital Isolator  Isolation 
ISO7221C  Dual Channel, 1/1, 25Mbps Digital Isolator  Isolation 
ISO7221M  Dual Channel, 1/1, 150Mbps Digital Isolator  Isolation 
ISO7420  Low Power Dual Channel Isolators  Isolation 
ISO7420E  Low-Power Dual Channel Digital Isolators  Isolation 
ISO7420FCC  Low-Power 2/0 Dual Channel Digital Isolator with Fail-Safe Output Low and Noise Filter  Isolation 
ISO7420M  Low-Power Dual-Channel Isolators  Isolation 
ISO7421  Dual Channel, 1/1, 1Mbps Digital Isolator  Isolation 
ISO7421A-Q1  Automotive Catalog Dual Channel, 1/1, 1Mbps Digital Isolator  Isolation 
ISO7421E  Low-Power Dual Channel Digital Isolators  Isolation 
ISO7421E-Q1  Automotive Catalog Low-Power Dual Channel Digital Isolators  Isolation 
ISO7421FE  Low-Power Dual Channel Digital Isolators  Isolation 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles