Keynote Photonics DLP4500 evaluation modules
KP-3P-DLP4500EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Order Now



Description

Keynote Photonics offers a number of optical engine options, featuring DLP4500/DLPC350 DLP® chipset.

The LC4500-RGB optical engine provides a full color, high resolution projector for your display applications. Excellent uniformity and short focus capability enable a wide range of applications. The LC4500 electronics contain all the power and capability of Texas Instruments’ reference design and more: multiple control options, Beaglebone Black compatibility, and custom GUI. An embedded TI MSP430™ is also available to manage the DLPC350 and set different operating modes, configure external GPIO, or manage the three channel LED drivers. Both USB and UART interfaces are available.

The LC4500-UV/B optical engine, coupled with the LC4500 electronics, provides users with a compact all-in-one solution for UV exposure and 3D measurement. The LC4500-UV optical engine uses a single color LED and on-axis projection to provide maximum power with high uniformity. The standard engine includes a 405nm UV LED. However, other wavelengths (blue, green, red) may be substituted to suit your specific application.

Learn more about Keynote Photonics at https://keynotephotonics.com.


Order Now
Part Number Buy from Third Party Status

LC4500-RGB-EKT:
Flexlight LC4500 BeagleBone Black Controller



Go to Keynote Photonics
ACTIVE

LC4500-M8-UV-405:
LC4500 405NM UV Projector



Go to Keynote Photonics
ACTIVE

LC4500-P5:
LC4500-RGB Industrial Projector



Go to Keynote Photonics
ACTIVE

TI Devices (3)

Part Number Name Product Family
DLP4500  DLP® 0.45 WXGA DMD  Advanced light control 
DLP4500NIR  DLP® 0.45 WXGA NIR DMD  Advanced light control 
DLPC350  Digital Controller for DLP4500 DMD and DLP4500NIR DMD  Advanced light control 

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1563 05 Jul 2018
Related Tools & Software

Software (1)

Name Part Number Software Type
DLPC350 Configuration and Support Firmware  DLPR350  Application Software & Frameworks 


Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.