SimpleLink™ Sub-1 GHz CC1310 wireless MCU LaunchPad™ development kit LAUNCHXL-CC1310 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

To get started developing with this LaunchPad:
Step 1: Buy the cc1310 LaunchPad
Step 2: Download the cc13x0 SDK
Step 3: Take the CC13x0 SimpleLink Academy trainings

The SimpleLink™ Sub-1 GHz CC1310 wireless microcontroller (MCU) LaunchPad™ development kit is the first LaunchPad kit with a Sub-1 GHz radio, which offers long-range connectivity, combined with a 32-bit ARM® Cortex®-M3 processor on a single chip.

The CC1310 device is a wireless MCU targeting low-power, long-range wireless applications. The CC1310 wireless MCU contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultra-low power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode.

Ready to take your application development to the next level? The CC1310 LaunchPad is part of TI’s SimpleLink MCU platform, offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. Save time and production cost by quickly prototyping your system with the LaunchPad kit’s I/O connectors that allow for quick interfacing to a variety of evaluation modules (EVMs) and BoosterPack™ plug-in modules. Develop your Internet of Things (IoT) software application on the CC1310 LaunchPad kit using the SimpleLink CC13x0 software development kit (SDK) featuring: the TI 15.4 stack, RF driver, power management driver and multiple peripheral drivers. The SDK also includes several “getting started” software examples to kickstart your development. All software examples included in the SimpleLink CC13x0 SDK support the CC1310 LaunchPad kit, making writing your application easy. For more information about the SimpleLink MCU platform, visit www.ti.com/simplelink.

The SimpleLink CC1310 LaunchPad kit (LAUNCHXL-CC1310) is not supported in the Energia ecosystem.

More information about the LaunchPad kit ecosystem, as well as supported BoosterPack plug-in modules, can be found at the TI LaunchPad website.

Features
  • LaunchPad with Sub-1GHz radio for wireless applications with integrated PCB trace antenna
  • Broad band antenna supports both 868 MHz ISM band for Europe and 915 MHz ISM band for US with a single board
  • On-board emulator gets you started with instant code development in CCS Cloud
  • Can be used with both LaunchPad kit and SmartRF™ Studio applications
  • Access all I/O signals with the BoosterPack plug-in module connectors
  • Compatible with LCD BoosterPack

Texas Instruments Cloud Development Tools for the LAUNCHXL-CC1310.


What's Included

  • 1 x CC1310 Launchpad
  • Micro USB cable


Move faster with the new SimpleLink SDK

TI’s SimpleLink platform enables unprecedented scalability. Invest once in the SimpleLink SDK and use throughout your entire portfolio with 100% code portability.

Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Buy from Authorized Distributor Status

LAUNCHXL-CC1310:
SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

$29.00(USD)


Pricing may vary.



ACTIVE

SIMPLELINK-CC13X0-SDK :
SimpleLink™ CC13x0 Software Development Kit

Free


Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 3090 23 Jul 2018
Application notes (1)
Title Type Size (KB) Date
PDF 5355 09 Jan 2019
User guides (1)
Title Type Size (KB) Date
PDF 2136 20 Jun 2018
White papers (4)
Title Type Size (KB) Date
PDF 2274 10 Jan 2018
PDF 873 16 Oct 2017
PDF 2974 19 Jul 2017
PDF 728 11 May 2017
Design files (1)
Title Type Size (KB) Date
ZIP 4475 01 Feb 2019
More literature (5)
Title Type Size (KB) Date
PDF 209 14 Jan 2019
PDF 38 02 Jan 2019
PDF 141 05 Nov 2018
PDF 175 26 May 2017
PDF 994 13 Jul 2016

Development Tools (4)

Name Part Number Tool Type
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 
SmartRF Flash Programmer  FLASH-PROGRAMMER  Flash Programming Tools 
Code Composer Studio™ integrated development environment (IDE) for wireless connectivity  CCSTUDIO-WCS  SW Development Tools, IDEs, Compilers 
Sensor Controller Studio  SENSOR-CONTROLLER-STUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 4 )

TI Devices (1)

Part Number Name Product Family
CC1310  SimpleLink Sub-1 GHz Ultra-Low Power Wireless Microcontroller  SimpleLink Solutions 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles