SimpleLink™ Bluetooth® Low Energy CC2640R2F wireless MCU LaunchPad™ development kit
LAUNCHXL-CC2640R2
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

Getting started on CC2640R2F is simple! Read our blog to learn how.

View all related products

Key Document
Download - PDF Icon

Description

To get started developing with this LaunchPad:
Step 1: Buy the CC2640R2 LaunchPad
Step 2: Download the CC2640R2 SDK
Step 3: Take the CC2640R2 SimpleLink Academy trainings

The CC2640R2F device has the first fully qualified Bluetooth 5 protocol stack for single-mode Bluetooth low energy applications supporting high speed mode.  CC2640R2F is part of the SimpleLink™ microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit www.ti.com/simplelink

The CC2640R2 LaunchPad kit brings easy Bluetooth® low energy (BLE) connection to the LaunchPad ecosystem with the SimpleLink ultra-low power CC26xx family of devices. Compared to the CC2650 LaunchPad this LaunchPad has:

  • More free flash memory for the user application in the CC2640R2F wireless MCU
  • Out of the box support for Bluetooth 5 high speed mode and Bluetooth 4.2 specification
  • Demo Bluetooth 5 coded physical layers (PHY) for long range mode testing (Bluetooth 5 long range mode stack support will be enabled with future software updates)

The CC2640R2F wireless MCU contains a 32-bit ARM® Cortex®-M3 processor that runs at 48 MHz as the main microcontroller and a rich peripheral feature set that includes a unique ultra-low power sensor controller. This sensor controller was created for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode.

The CC2640R2 LaunchPad kit is optimized for BLE applications with more flash memory available. It supports programming and debugging from Code Composer Studio™ and IAR Embedded Workbench® integrated development environments (IDEs).

Get started by downloading the TI BLE Stack and start with Project 0. This is a fully functional Bluetooth low energy peripheral application allowing control of the LaunchPad kit’s LEDs from the TI SimpleLink SensorTag kit iOS app or any compatible device supporting Bluetooth low energy connectivity. The project also demonstrates the flexibility of the TI RTOS and utilizes the LaunchPad kit’s onboard USB serial port to display diagnostic information about the Bluetooth low energy connection.

Ready to take your application development to the next level? Save time and production cost by quickly prototyping your system with the LaunchPad kit I/O connectors that allow for quick interfacing to a variety of evaluation modules (EVMs) and BoosterPack™ plug-in modules. Develop your Internet of Things (IoT) software application on the CC2640R2 LaunchPad kit using the TI BLE-Stack™ Software Development Kit (SDK) featuring royalty-free Bluetooth 5 and 4.2 certified software stacks. A Bluetooth low energy user’s guide for the LaunchPad kit is available on TI Resource Explorer  with instructions for building the most popular sample applications on the CC2640R2 LaunchPad kit.

Features
  • Support for new Bluetooth 5 2Mbps high speed mode
  • Connect your LaunchPad to the cloud with Bluetooth low energy on your Smartphone
  • Access all I/O signals with the BoosterPack connectors
  • Upgrade the LaunchPad firmware over-the-air from the SimpleLink Starter app

What's Included

  • LaunchPad board
  • Micro USB cable
  • Quick Start Guide
  • SZZC019 - Kit Stuffer


Move faster with the new SimpleLink SDK

TI’s SimpleLink platform enables unprecedented scalability. Invest once in the SimpleLink SDK and use throughout your entire portfolio with 100% code portability.

Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Buy from Authorized Distributor Status

LAUNCHXL-CC2640R2:
CC2640R2 LaunchPad

$29.00(USD)


Pricing may vary.



ACTIVE

SIMPLELINK-CC2640R2-SDK :
SimpleLink CC2640R2 Software Development Kit

Free



Not Available ACTIVE

SIMPLELINK-ETHERNET-BLE :
SimpleLink™ MSP432E4 Ethernet LaunchPad™ + CC2640R2F LaunchPad™ Bundle



Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 4321 26 Jan 2018
Application notes (1)
Title Type Size (KB) Date
PDF 5355 09 Jan 2019
White papers (5)
Title Type Size (KB) Date
PDF 1580 25 Sep 2019
PDF 873 16 Oct 2017
PDF 1929 25 Sep 2017
PDF 2974 19 Jul 2017
PDF 728 11 May 2017
Design files (1)
Title Type Size (KB) Date
ZIP 5459 09 Dec 2016
More literature (5)
Title Type Size (KB) Date
PDF 400 06 Feb 2019
PDF 379 02 Jan 2019
PDF 141 05 Nov 2018
PDF 395 18 Sep 2017
PDF 165 26 May 2017

Development Tools (3)

Name Part Number Tool Type
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 
SmartRF Flash Programmer  FLASH-PROGRAMMER  Flash Programming Tools 
Code Composer Studio™ integrated development environment (IDE) for wireless connectivity  CCSTUDIO-WCS  SW Development Tools, IDEs, Compilers 

TI Devices (16)

Part Number Name Product Family
CC2640R2F  SimpleLink Bluetooth® low energy wireless MCU  SimpleLink Solutions 
CC2640R2F-Q1  Automotive qualified SimpleLink Bluetooth® low energy wireless MCU  SimpleLink Solutions 
MSP432E401Y  SimpleLink™ ethernet microcontroller  SimpleLink MCUs 
MSP432E411Y  SimpleLink Ethernet Microcontroller  SimpleLink MCUs 
MSP432P4011  SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 2MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P4011T  SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 2MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P401V  SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM  SimpleLink MCUs 
MSP432P401VT  SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM  SimpleLink MCUs 
MSP432P401Y  SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 1MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P401YT  SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 1MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P4111  SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 2MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P4111T  SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 2MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P411V  SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM  SimpleLink MCUs 
MSP432P411VT  SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM  SimpleLink MCUs 
MSP432P411Y  SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 1MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P411YT  SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 1MB Flash and 256KB RAM  SimpleLink MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles