C2000 Delfino MCUs F28377S LaunchPad Development Kit

(ACTIVE) LAUNCHXL-F28377S

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

LAUNCHXL-F28377S is a low cost evaluation and development tool for the Delfino F2837xS series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks.  This extended version of the LaunchPad supports the connection of two BoosterPacks. The LaunchPad provides a standardized and easy to use platform to use while developing your next application.

Features

Hardware features

  • USB connected isolated XDS100v2 JTAG debug probe for real-time debug and flash programming
  • 4x 20-pin headers/connectors
  • Programmable buttons and LEDs
  • TMS320F28377S: 200 MHz C28xCPU and CLA, 1 MB Flash, 16-bit/12-bit ADCs, comparators, 12-bit DACs, delta-sigma sync filters, HRPWMs, eCAPs, eQEPs, CANs, and more.
  • Supports two BoosterPacks

Software features

Recommended BoosterPacks

Get started

  • Install Code Composer Studio and C2000Ware
  • Connect the LaunchPad using the included mini-USB cable to a computer
  • Open a serial terminal program of your choice (Putty, HyperTerm, etc.) and configure it to access the LaunchPad virtual COM port with 115200 Baud, 8-bit data, No parity, and single stop Bit. The COM port number can be found by opening your computer’s Device Manager
  • When connected to your computer, the LaunchPad will power up and flash the red and blue LEDs for approximately 3 seconds. After the LEDs complete flashing, the LaunchPad will enter an ADC sample mode
  • The terminal will display the latest ADC sample reading based on ADCIN14 (Pin 23 of the BoosterPack header) at a one second interval. If the sample is below mid-scale (1.5V/2048) the blue LED (D10) will light
    • If the sample is above mid-scale the red LED (D9) will light
  • Build and load other examples in C2000Ware
  • Ask questions on the TI C2000 e2e forum

What's Included


Watch a technical overview of the F28377S LaunchPad

See a demonstration of PWM generation and ADC reading.

Order Now
Part Number Buy from Texas Instruments or Third Party Status

LAUNCH-XS-BUCKCONV:
LAUNCHXL-F28377S + LAUNCH-XS-BUCKCONV Bundle

$83.99(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 2418 25 Jul 2017
Errata (1)
Title Abstract Type Size (KB) Date Views
PDF 188 04 Jan 2018 1,734
Application notes (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 31 04 Dec 2017 476
PDF 384 11 Feb 2016 4,861
User guides (3)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 12701 15 Aug 2017 6,249
PDF 760 26 Apr 2017 4,270
PDF 12330 25 Sep 2015 6,249
Selection guides (1)
Title Abstract Type Size (KB) Date Views
PDF 10478 25 Sep 2015 5,040
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 1378 09 May 2017 1,748
More literature (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2707 28 May 2015 4,000

Software (3)

Name Part Number Software Type
C2000 DesignDRIVE Software for Industrial Drives and Motor Control  DESIGNDRIVE  Application Software & Frameworks 
C2000Ware for C2000 MCUs  C2000WARE  Software Libraries 
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Development Tools (2)

Name Part Number Tool Type
Code Composer Studio (CCS) Integrated Development Environment (IDE) for C2000 Microcontrollers  CCSTUDIO-C2000  SW Development Tools, IDEs, Compilers 
powerSUITE - Digital Power Supply Design Software Tools for C2000™ MCUs  POWERSUITE  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (11)

Name Part Number Tool Type
C2000 Delfino MCUs F28379D LaunchPad Development Kit  LAUNCHXL-F28379D  Development Kits 
C2000 DesignDRIVE Development Kit for Industrial Motor Control  TMDXIDDK379D  Development Kits 
C2000 LED BoosterPack  BOOSTXL-C2KLED  Development Kits 
C2000 Piccolo MCU F28027 LaunchPad Development Kit  LAUNCHXL-F28027  Development Kits 
24V AC Induction Motor  LVACIMTR  Evaluation Modules & Boards 
DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module  BOOSTXL-DRV8305EVM  Evaluation Modules & Boards 
Digital Power Buck Converter BoosterPack  BOOSTXL-BUCKCONV  Evaluation Modules & Boards 
InstaSPIN™-FOC enabled C2000 Piccolo MCU F28027 LaunchPad Development Kit  LAUNCHXL-F28027F  Evaluation Modules & Boards 
InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad  LAUNCHXL-F28069M  Evaluation Modules & Boards 
Low Voltage Servo Motor - Low voltage servo (encoder) motor and wiring harness  LVSERVOMTR  Evaluation Modules & Boards 
Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs  BOOSTXL-DRV8301  Evaluation Modules & Boards 

TI Devices (11)

Part Number Name Product Family
TMS320F28374D  Dual-Core Delfino Microcontroller  Real-time Control 
TMS320F28374S  Single-Core Delfino Microcontroller  Real-time Control 
TMS320F28375D  Dual-Core Delfino Microcontroller  Real-time Control 
TMS320F28375S  Single-Core Delfino Microcontroller  Real-time Control 
TMS320F28376D  Dual-Core Delfino Microcontroller  Real-time Control 
TMS320F28376S  Single-Core Delfino Microcontroller  Real-time Control 
TMS320F28377D  Dual-Core Delfino Microcontroller  Real-time Control 
TMS320F28377D-EP  Enhanced Product Dual-Core Delfino Microcontroller  Real Time Control MCUs 
TMS320F28377S  Single-Core Delfino Microcontroller  Real-time Control 
TMS320F28379D  Dual-Core Delfino Microcontroller  Real-time Control 
TMS320F28379S  Single-Core Delfino Microcontrollers  Real-time Control 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki