LDC1000EVM - Evaluation Module for Inductance to Digital Converter with Sample PCB Coil
LDC1000EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The LDC1000EVM (Evaluation Module) demonstrates the use of inductive sensing technology to sense and measure the presence, position or composition of a conductive target object. The module includes an example of a PCB sensor coil. An MSP430 microcontroller is used to interface the LDC to a host computer.

This module is designed to provide the user with maximum flexibility for system prototyping. It is perforated at two locations: one, between the PCB sensor coil (LC tank) and the LDC1000 IC, and another, between the LDC1000 IC and the MSP430 interface. The first perforation gives the user the option to snap off the PCB coil from the module and experiment with custom sensor coils. The second perforation allows the user to connect the LDC1000+Sensor to a different microcontroller system or use multiple such sensors in one system.

An accompanying GUI allows for maximum flexibility and experimentation but the EVM also indicates basic conductor detection with an on-board LED.

Features
  • Two board perforations: provide maximum evaluation and system design flexibility
  • Includes an example of a PCB sensor coil
  • Operates standalone or via PC
  • Accompanying GUI for quick concept demonstration and data capture
  • EVM design accelerates prototyping of end application

Order Now
Part Number Buy from Texas Instruments or Third Party Status

LDC1000EVM:
Evaluation Module for Inductance to Digital Converter with Sample PCB Coil

$99.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 4021 15 Nov 2019
Design files (1)
Title Type Size (KB) Date
ZIP 3809 02 May 2017
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 1175 10 Sep 2013

Software (2)


TI Devices (2)

Part Number Name Product Family
LDC1001  5V, 16-bit Rp, 24-bit L resolution, inductance to digital converter  Specialty sensors 
LDC1001-Q1  Automotive, 5V, grade-0, Inductance to Digital Converter  Specialty sensors 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles