LM25576 Reference Design 6-42V input, 5V 3A output LM25576-REF (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This LM25576 reference design is based on a LM25576 demonstration board which was a assembled and tested platform to evaluate the LM25576 SIMPLE SWITCHER® step-down converter. The reference design takes a 6V-42V input and generates a regulated 5V output that can source up to 3A of current.

Design Targets

The primary consideration for this design was to obtain the highest efficiency LM25576 design, over it’s full operating voltage input range. Cost and size of components were a secondary consideration (i.e.: using small, less expensive ceramic capacitors; a small, off the shelf inductor; etc.). The result is a design that achieves 95% peak efficiency, with a short list of necessary components. All optional features of the LM25576 can be enabled if necessary. The board layout is ideal for demonstrating the capabilities of the target design, while allowing for easy probing and adjustments.

Product Description

The LM25576 is an easy to use Simple Switcher buck regulator which allows design engineers to design and optimize a robust power supply using a minimum set of components. Operating with an input voltage range of 6 - 42V, the LM25576 delivers 3A of continuous output current with an integrated 170 mΩ N-Channel MOSFET. The regulator utilizes an Emulated Current Mode architecture which provides inherent line regulation, tight load transient response, and ease of loop compensation without the usual limitation on low-duty cycles associated with current mode regulators. The operating frequency is adjustable from 50 kHz to 1 MHz to allow optimization of size and efficiency. To reduce EMI, a frequency synchronization pin allows multiple IC’s from the LM2557x family to self-synchronize or to synchronize to an external clock. The LM25576 guarantees robustness with cycle-by-cycle current limit, short-circuit protection, thermal shut-down, and remote shut-down. The device is available in a power enhanced TSSOP-20 package featuring an exposed die attach pad for thermal dissipation.

The LM25576 is supported by the full suite of WEBENCH® On-Line design tools

Features
Inputs Outputs #1
VinMin=6 Vout1=5
VinMax=42 Iout1=3.0

 

  • Board Gerbers
  • Orcad Board Layout
  • Bill of Materials (Excel)
  • Board Layouts (pdf)
  • Orcad Schematic
  • Board Electrical Measurements
  • SIMPLE SWITCHER® regulator
  • 6-42V input operation
  • Synchronizeable switching frequency
  • Regulated 5V output at up to 3A
  • 300 kHz switching frequency
  • Easily adjustable output voltage down to 1.225V
  • 95% maximum efficiency
  • On-board shutdown circuitry
  • Also demonstrates LM5576
  • Integrated WEBENCH design
  • RoHS compliant
  • Design was assembled and tested

Applications

  • Step-down 36V, 24V, or 12V rail to regulated 5V output
  • Robust, industrial power supply
  • Automotive applications
  • White goods power supplies

 



Order Now
Part Number Status

LM25576-REF:
LM25576 Reference Design 6-42V input, 5V 3A output

ACTIVE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM25576  4.5V to 42V, 3A Step-Down DC/DC Switching Regulator  Step-down (buck)  Sample & Buy Not Available
LM25576-Q1  42V, 3A Step-Down Switching Regulator  Step-down (buck)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM25576 Download Download
LM25576-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 825 27 Jan 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles