LM26420 550 kHz, LLP Synchronous Buck Evaluation Board
LM26420YSQEVAL
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The LM26420 Evaluation board was designed to provide two 2A outputs, VOUT1 and VOUT2. It is available in either the eTSSOP package option of the LM26420 for easier probing or the LLP version for evaluating the smaller package. The design emphasizes on the compactness of the LM26420 PCB layout and is thermally optimized. The total solution size is less than 35mm by 40mm. The board supports the conversion from an input voltage ranging from 3V to 5.5V down to output voltages of 0.8V for each channel. VOUT1 and VOUT2 are set to 1.2V and 2.5V respectively. The feedback resistor can be changed to support output voltages as low as 0.8V or as high at 4.5V, assuming VIN is high enough to support it. The EN pins are pulled up to VIN by jumpers for easy evaluation but can also be easily controlled by external logic.

Features
  • Input Voltage: 3V to 5.5V
  • Output Voltages: 1.2 VOUT1 and 2.5 VOUT2
  • Maximum load current: 2A/output
  • Minimum load current: 0A
  • Size: 1.35 in. x 1.6 in.
  • Peak Current Limit: approx= 3.2A at 25°C
  • Nominal Switching Frequency: 550 kHz
  • IC package LLP

 


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LM26420YSQEVAL/NOPB:
LM26420 550 kHz, LLP Synchronous Buck Evaluation Board

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1586 13 Apr 2018
User guides (1)
Title Type Size (KB) Date
PDF 557 24 Apr 2013
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LM26420  Dual 2 A, high-efficiency synchronous DC/DC converter  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles