LM27342MYEVAL

LM27342MY (10-Pin eMSOP) 2MHz 2A Wide Input Buck Regulator w/ Frequency Synchronization EVM

LM27342MYEVAL

Order now

Overview

The LM27342 demonstration board is designed to provide the power supply design engineer with a fully functional regulator design which can be synchronized to an external clock between 1000 kHz and 2350 kHz. The evaluation board provides a 3.3V output with a 2A current capability. The wide input voltage ranges from 5V to 20V. Without an external synchronization signal, the design operates at 2000 kHz reducing the solution size and keeping switching noise out of the AM radio band. The printed circuit board consists of 4 layers of copper on FR4 material. There is a ground plane on the internal layer directly beneath the LM27342.and a ground plane on the bottom layer. The LM27342 is thermally tied to the ground planes by thermal vias directly underneath the device. The second internal layer is tied half to VIN and half to VOUT.

Features
  • Input Range: 5 to 20V
  • Output Voltage: 3.3V
  • Output Current: 0 to 2A
  • Frequency of Operation: 1000 kHz - 2350 kHz
  • Board Size: 1.1 X 1.3 inches

 

AC/DC & DC/DC converters (integrated FET)
LM27342 2A - Wide Input Range Buck Regulator with Frequency Synchronization LM27342-Q1 2A - Wide Input Range Buck Regulator with Frequency Synchronization
Download View video with transcript Video

Order & start development

Evaluation board

LM27342MYEVAL — LM27342MY (10-Pin eMSOP) 2MHz 2A Wide Input Buck Regulator w/ Frequency Synchronization EVM

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide LM27341 Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 17 Dec 2021
Certificate LM27342MYEVAL EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos