2A 500 1500kHz Synchronous SIMPLE SWITCHER® Buck Regulator Evaluation Module
LM2852Y-1.2EVAL
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

LM2852 A 500/1500kHz SIMPLE SYNCHRONOUS Buck Regulator

Features
  • Input voltage range of 2.85 to 5.5 V
  • Factory EEPROM set output voltages from 0.8 V to 3.3 V in 100 mV increments
  • Maximum Load Current of 2 A
  • Voltage Mode Control
  • Internal type three compensation
  • Switching frequency of 500 kHz or 1.5 MHz
  • Low standby current of 10 µA
  • Internal 60 mΩ MOSFET switches
  • Standard voltage option 1.0/1.2/1.5/1.8/2.5/3.3 volts

Applications

  • Low voltage point of load regulators
  • Local solution for FPGA/DSP/ASIC core power
  • Broadband networking and communications infrastructure
  • Portable computing

 


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LM2852Y-1.2EVAL:
2A 500 1500kHz Synchronous SIMPLE SWITCHER® Buck Regulator

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 628 25 Apr 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LM2852  2A 500/1500kHz Synchronous Buck Regulator  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles